Produktfoto
Technical data
  • Special PVC single cores acc. to
    DIN VDE 0250
  • Temperature range
    flexing +5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage 250 V
  • Test voltage 1500 V
  • Minimum bending radius
    7,5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • PVC core insulation
  • Tinned steel-wire braided screening
  • PVC outer sheath
  • Sheath colour: grey (RAL 7001)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
A connection and a connection cable for measuring and control devices for communication systems, production lines, conveyor systems for fixed and variable connection in humid, wet and dry areas.
These PVC single cores are also suitable for use in ship building.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59450

1 x 6

8,3

57,4

148,0

10

59451

1 x 10

10,3

95,8

221,0

8

59452

1 x 16

10,3

153,4

293,0

6

59453

1 x 25

13,7

239,5

447,0

4

59454

1 x 35

15,2

335,0

565,0

2

59455

1 x 50

18,1

479,5

788,0

1

59456

1 x 70

21,1

671,0

1061,0

2/0

59457

1 x 95

22,8

910,0

1355,0

3/0