Type | RG 6 A/U | RG 11 A/U | RG 58 C/U | RG 59 B/U | RG 62 A/U | RG 71 B/U | Part no. | 40001 | 40002 | 40003 | 40004 | 40005 | 40006 | | Cable structure | Inner conductor diameter mm | 1 x 0,7 Steel/copper, bare | 7 x 0,4 Tinned copper | 19 x 0,2 Tinned copper | 1 x 0,6 Steel/copper, bare | 1 x 0,6 Steel/copper, bare | 1 x 0,6 Steel/copper, bare | Insulation Ø mm | 4,7 PE | 7,3 PE | 2,95 PE | 3,7 PE | 3,7 PE, hollow | 3,7 PE, hollow | Outer conductor | 2 braids | Braid | Braid | Braid | Braid | 2 braids | Silvered copper | Copper, bare | Tinned copper | Copper, bare | Copper, bare | Copper, bare | Copper, bare | - | - | - | - | Tinned copper | Outer sheath | PVC | PVC | PVC | PVC | PVC | PVC | Min. bending radius approx. mm | 40 | 50 | 25 | 30 | 30 | 30 | Temperature range °C | -35 to +80 | -35 to +80 | -35 to +80 | -35 to +80 | -35 to +80 | -50 to +70 | Copper weight kg/km | 72,0 | 58,0 | 29,0 | 28,0 | 28,0 | 48,0 | Outer Ø approx. mm | 8,4 | 10,3 | 5,0 | 6,2 | 6,2 | 6,2 | Weight approx. kg / km | 115 | 140 | 38 | 57 | 52 | 62 | | Electrical characteristics | Impedance (Ohm) | 75 ± 3 | 75 ± 3 | 50 ± 2 | 75 ± 3 | 93 ± 5 | 93 ± 3 | Frequency range | f (max.) GHz | 3 | 3 | 3 | 3 | 3 | 3 | Propagation velocity v/c | 0,7 | 0,7 | 0,7 | 0,7 | 0,8 | 0,8 | Attenuation at 20°C (db/100m) | 100 MHz | 8,8 | 7,5 | 17 | 11,5 | 10,5 | 10,5 | 200 MHz | 13,5 | 11 | 24 | 16,5 | 15 | 15 | 500 MHz | 21 | 18,5 | 39 | 27 | 24,5 | 24,5 | 800 MHz | 27,5 | 24 | 51 | 35 | 32,5 | 32,5 | 1000 MHz | - | 30 | 56 | 41 | 35 | - | 1350 MHz | - | - | - | - | - | - | 1750 MHz | - | - | - | - | - | - | Capacitance pF/m | 67 | 67 | 101 | 67 | 42,5 | 42,5 | Rel. velocity of propagation % | 67 | 67 | 67 | 67 | 83 | 83 | Insulation resistance | MOhm x km min. | 105 | 105 | 105 | 105 | 105 | 105 | Loop resistance | max. (Ohm/km) | 110 | 23 | 53 | 171 | 155 | 136 | Nominal peak voltage kVs | 3 | 5 | 2 | 4 | 1 | 2 | Dielectric strength | 50 Hz kVeff | 7 | 10 | 5 | 7 | 3 | 3 | | | | | | | | |