M12 plug and socket angled, pre-assembled on both sides 4-pin + PE

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range
    flexing  -30°C  to  +105°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue,
    brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (5-pin)colour of cores brown, blue, black, white,
green/yellow
AD 5,5 +/-0,2 mm
Note
IP67
A-coded
Downloads
Data sheet

both ends pre-assembled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

672303

ROBOFLEX®-recycle   5 G 0,34

1,0

plug straight / socket straight

16,5

-

672304

ROBOFLEX®-recycle   5 G 0,34

1,5

plug straight / socket straight

24,8

-

672306

ROBOFLEX®-recycle   5 G 0,34

3,0

plug straight / socket straight

49,5

-

672307

ROBOFLEX®-recycle   5 G 0,34

5,0

plug straight / socket straight

82,5

-

672309

ROBOFLEX®-recycle   5 G 0,34

10,0

plug straight / socket straight

165,0

-

672443

ROBOFLEX®-recycle   5 G 0,34

1,0

plug angled / socket angled

16,5

-

672444

ROBOFLEX®-recycle   5 G 0,34

1,5

plug angled / socket angled

24,8

-

672446

ROBOFLEX®-recycle   5 G 0,34

3,0

plug angled / socket angled

49,5

-

672447

ROBOFLEX®-recycle   5 G 0,34

5,0

plug angled / socket angled

82,5

-

672449

ROBOFLEX®-recycle   5 G 0,34

10,0

plug angled / socket angled

165,0

-

672313

ROBOFLEX®-recycle   5 G 0,34

1,0

plug straight / socket angled

16,5

-

672314

ROBOFLEX®-recycle   5 G 0,34

1,5

plug straight / socket angled

24,8

-

672316

ROBOFLEX®-recycle   5 G 0,34

3,0

plug straight / socket angled

49,5

-

672317

ROBOFLEX®-recycle   5 G 0,34

5,0

plug straight / socket angled

82,5

-

672319

ROBOFLEX®-recycle   5 G 0,34

10,0

plug straight / socket angled

165,0

-