Railway Industry and Rail Vehicles
- HELUTRAIN® 3GKW
Train cable, robust special single core, halogen-free, 0,6/1kV, meter marking - HELUTRAIN® 4GKW-AXplus
Train cable, robust special single core, halogen-free, 1,8/3kV, meter marking - Vehicle Cable FLY one colour / two colour (old type FLK), according to DIN ISO 6722
- Vehicle cable FLRY
FLRY-Type A (FLK-R) / -Type B (FLK-D)