JZ-600

0,6/1 kV, flexible, number coded, meter marking

Logo Image
Produktfoto
JZ-600 7G1 mm² BK  Part no. 10624
content quantity per sales unit of measure
100.00
Technical data
  • PVC cable in reference to
    DIN VDE 0262 and
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51,
    with insulation wall thickness for 1 kV
  • Temperature range
    flexing  -15°C  to  +80°C
    fixed installation  -40°C  to  +80°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 acc. to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • UV resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    JZ-600-Y-CY
Application
Connecting and control cable in tool machinery, conveyor belts and production lines, for plant installations, air conditioning and in steel production plants and rolling mills. Suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burial (suitable from an outer diameter of 18,0 mm for direct burial) or as underwater cable. The black, special PVC outer sheath is resistant to the ultra violet radiation. Mainly used in South-European, Eastern and Arabian countries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance