HELUTOP® Easy

Threadless cable gland

Logo Image Logo Image
Produktfoto
Note

Additional colors on request: red RAL 3020, white RAL 9003, blau RAL 5015.

Dimensions borehole Ø = +/- 0.1

Description

HELUTOP® Easy

Description

Threadless cable gland for easy and quick installation with patented spring/snap system without tools.

 

Advantages:

  • No tools required for installation
  • No threaded holes required
  • No locknuts required
  • Same clamping range as HELUTOP® HT-Series
  • VDE-according to DIN EN 62444
  • Gland and cable will be fixed with clockwise thread
  • Installation in tight areas and no-access spaces (locknut side)
  • Cable gland fits as tightly as traditional gland held in place with threaded hole or locknut
  • Hexagon of body and cap are same SW
  • Large wall thickness range: 0,5 – 4,0 mm
  • Quick and easy disassembly with separate tool. No damage to cable gland or wall
Approvals
VDE acc. to DIN EN 62444
Downloads
Data sheet

Part no.

light grey

RAL 7035

Part no.

dark grey

RAL 7001

Part no.

black

RAL 9005

ØDrill hole /

Metr.

Cable Ø

from / to

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

908054

908060

908062

16,3 / M16

5,0 - 10,0

22

50

o. r.

o. r.

o. r.

908055

908061

908063

20,3 / M20

6,0 - 12,0

24

50

o. r.

o. r.

o. r.

908368

908383

908385

25,3 / M25

11,0 - 17,0

29

25

o. r.

o. r.

o. r.

908369

908384

908386

32,3 / M32

15,0 - 21,0

36

25

o. r.

o. r.

o. r.