HELUTHERM® 145 MULTI

flexible, cross-linked, halogen-free, meter marking

Logo Image Logo Image
Produktfoto
HELUTHERM® 145 MULTI 3G0,75 mm² BK  Part no. 53413
content quantity per sales unit of measure
100.00
Technical data
  • Halogen-free control and connecting cable
    with increased heat resistance
  • Temperature range
    flexing -35°C to +120°C
    fixed installation -55°C to +145°C
    in short-circuit +200°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
    with protected fixed installation
    from 1,5 mm²  U0/U 600/1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 8x cable Ø
    fixed installation 4x cable Ø
  • Caloric load values
    see "Technical Information"
  • Current rating
    see "Technical Information"
  • Approval
    DNV GL
Cable structure
  • Tinned copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    IEC 60228 cl.5
  • Core insulation: cross-linked
    polyolefin-copolymer
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • 1-core version -
    core colour BK or GN-YE
  • Cores stranded in layers with
    optimal lay length
  • Fleece wrapping
  • Outer sheath: cross-linked
    polyolefin-copolymer
  • Sheath colour: black
  • With meter marking
Properties
  • No flame propagation
  • Good abrasion and notch resistance
  • Good resistance to weathering
  • Resistant to ozone
  • Resistant to melting, even when in
    contact with a soldering iron with
    temperatures from 300°C to 380°C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-22 /
    DIN EN 60332-3-22 / IEC 60332-3-22
  • Flame test acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Smoke density acc. to 
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
  • UV-resistant acc. to DIN EN ISO 4892-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    HELUTHERM® 145 MULTI-C
Application
These cross-linked and temperature resistant wiring and control cables with enhanced fire-behaviour properties are used for wiring up the lighting fixtures, heaters, electric machines, switching systems and distribution switchboards. A very long service life is also given on account of their excellent high-temperature stability. These cables exhibit good resistance to weathering as well as being very stable to temperature, moisture, ozone and UV radiation. These cables are therefore mainly used for traffic control systems and diverse outdoor applications. The development of smoke is low and no corrosive gases are liberated during combustion of these halogen-free cables in case of fire. The risk of toxic fumes is considerably less in the event of fire because the coloric load values is lower. Precious time can thus be won for a disciplined evacuation, and unnecessary loss of life can be prevented. The extent of the damage to costly control and monitoring systems and the concrete and steel structures of buildings and plant due to fire is reduced by this. Injuries to persons and damage to materials can be prevented. A lower conductor cross section is possible in certain circumstances because of the high thermal load and thus savings in the space and weight required can be made.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance