Oversize corrugated tubes, polyamide PA12

Produktfoto
Note

Suitable connection glands:

JUMBO gland

Bending behaviour: very good

Description

JUMBO PA12

Description

Cable protection tube for heavy-duty applications.

Capacity/100mm: approx. 700 N / 800 N

Downloads
Data sheet

Part no.

grey

Part no.

black

Nominal size

mm

Inner Ø

mm

Outer Ø

mm

Bending
radius

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

920378

920380

70

66,6

80,0

200,0

10

o. r.

o. r.

o. r.

920379

920381

95

91,0

106,0

265,0

10

o. r.

o. r.

o. r.