meter marking

Logo Image
Produktfoto
Technical data
  • Rubber sheathed cable adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -25°C to +60°C
    fixed installation -30°C to +60°C
  • Permissible operating temperature
    at conductor +60°C
  • Nominal voltage U0/U 450/750 V
    with protected fixed installation
    U0/U 600/1000 V
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  476/825 V
    - DC operation  619/1238 V
  • Test voltage
    2500 V
  • Minimum bending radius
    for fixed installation 4x cable Ø
    for guiding over roller 7,5x cable Ø
    during winding on drums 5x cable Ø
  • Assembly
    - End 1: Plug
    - End 2: 30 mm stripped
    with wire end ferrule
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber, EI4 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
      white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special EM2 to
    DIN VDE 0207-363-2-1/DIN EN 50363-2-1
  • Sheath colour: yellow (RAL 1021)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor.
  • Individual marking
Application
These robust rubber sheathed cables can be used where high demands are placed flexibility and mechanical stress. For application in dry, moist and wet rooms and in open air, in steel works and rolling mills in heating and air-conditioning systems, in the bottling industry, in machinery and plant construction, in the chemical industry as well as for the professional and the hobby enthusiast. The choice of yellow as the sheath colour ensures additional safety. Can be used in potentially explosive areas acc. to DIN VDE 0165.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

AWG-No.

orange

650950

YELLOWFLEX   2 x 1,0

2,0

Central contour connector

38,0

17

650951

YELLOWFLEX   2 x 1,0

3,0

Central contour connector

57,0

17

650952

YELLOWFLEX   2 x 1,0

5,0

Central contour connector

95,0

17

650953

YELLOWFLEX   2 x 1,0

10,0

Central contour connector

190,0

17

650958

YELLOWFLEX   2 x 1,5

2,0

Central contour connector

58,0

16

650959

YELLOWFLEX   2 x 1,5

3,0

Central contour connector

87,0

16

650960

YELLOWFLEX   2 x 1,5

5,0

Central contour connector

145,0

16

650961

YELLOWFLEX   2 x 1,5

10,0

Central contour connector

290,0

16

650954

YELLOWFLEX   3 G 1,0

2,0

PROTECTED PLUG, straight

58,0

17

650955

YELLOWFLEX   3 G 1,0

3,0

PROTECTED PLUG, straight

87,0

17

650956

YELLOWFLEX   3 G 1,0

5,0

PROTECTED PLUG, straight

145,0

17

650957

YELLOWFLEX   3 G 1,0

10,0

PROTECTED PLUG, straight

290,0

17

650962

YELLOWFLEX   3 G 1,5

2,0

PROTECTED PLUG, straight

86,0

16

650963

YELLOWFLEX   3 G 1,5

3,0

PROTECTED PLUG, straight

129,0

16

650964

YELLOWFLEX   3 G 1,5

5,0

PROTECTED PLUG, straight

215,0

16

650965

YELLOWFLEX   3 G 1,5

10,0

PROTECTED PLUG, straight

430,0

16