Video cables, single core

Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • ALPR=Polyesterfoil coated with Aluminium on both sides
    bl=Bare, bk=Black, Cu=Copper, D=2xbraiding, FRNC=Flame Retardant Non-Corrosive, G=Braid, gn=Green, PE=Polyethylene, PEE=Cell-PE, PVC=Polyvinylchloride
Downloads
Data sheet

used as

Indoors

Indoors, underground

Indoors

Indoors

Indoors, underground

Indoors

Indoors

Indoors

Indoors, outdoors

Type

0,6/2,8

1,0/6,6

1.0/6.6 2YD

1,0/6,6

1.0/6.6D

0.6L/3.7

0,6/3,7

1.0/6.6D

0,6L/3,7+2x0,75

Part no.

40022

40056

40175

40173

40073

40170

40171

40174

40028

 

Cable structure

Inner conductor diameter mm

0,6

Copper, bare

1

Copper, bare

1

Copper, bare

1

Copper, bare

1

Copper, bare

0,2

Copper, bare

0,6

Copper, bare

1

Copper, bare

0,6

Copper, bare

Insulation Ø mm

2,8   Cell PE

6,4   PE

6,4   PE

6,4   PE

6,4   PE

3,7   PE

3,7   PE

6,4   PE

3,7   PE

1st Outer conductor

Polyester foil coated with aluminium on both sides

Bare copper braid

Bare copper braid

Bare copper braid

Bare copper braid

Bare copper braid

Bare copper braid

Bare copper braid

Bare copper braid

Ø approx. mm

-

7

7

7

7

4,2

4,3

7

-

Inner steath/Foil

-

-

PE

-

Foil

-

-

Foil

-

Ø approx. mm

-

-

8,5

-

-

-

-

-

-

2nd Outer conductor

Tinned copper braid

no

Bare copper braid

no

Bare copper braid

no

no

Bare copper braid

-

Ø approx. mm

-

-

9,1

-

7,6

-

-

7,6

-

Outer sheath

FRNC

PE

PVC

PVC

PE

PVC

PVC

PVC

PVC

Sheath colour

green

black

green

green

black

green

green

green

black

Outer Ø approx. mm

4,3

8,8

11,0

8,8

9,0

6,1

6,1

9,0

11,8

Min. bending radius approx. mm

25

45

55

45

50

30

30

50

50

Weight approx. kg / km

24

93

151

95

125

48

48

128

85

 

Electrical characteristics

Impedance (Ohm)

75 ± 2

75 ± 1

75 ± 1

75 ± 1

75 ± 1

75 ± 1

75 ± 1

75 ± 1

75 ± 3

Attenuation at 20°C

(db/100m)

1 MHz

0,9

0,6

0,6

0,6

0,6

1,2

1,1

0,6

1,1

5 MHz

2,2

1,3

1,4

1,3

1,4

2,6

2,5

1,4

2,5

7 MHz

2,6

-

-

-

-

-

-

-

-

10 MHz

3,2

2

2

2

2

3,6

3,5

2

3,5

50 MHz

7,5

-

-

-

-

-

-

-

-

100 MHz

10,2

-

-

-

-

-

-

-

-

Propagation velocity v/c

0,8

0,66

0,66

0,66

0,66

0,66

0,66

0,66

0

 

DC resistance at 20°C

Inner conductor max. Ohm/km

63

22

24

22

24

83

63

24

63

Outer conductor max. Ohm/km

21

7,5

6,5

7,5

3,5

12,5

13

3,5

13

Capacitance pF/m

54

67

67

67

67

67

67

67

67

Test voltage (50 Hz, kV eff.)

3,5

7

7

7

7

4,2

4,2

7

4

 

Working voltage at (kV)

Pulse operation

-

6

6

6

6

3,6

3,6

6

-

HF-operation (peak value)

-

3

3

3

3

1,8

1,8

3

-

DC operation

-

14

14

14

14

8

8

14

-

Screening efficiency (dB)

50 and 900 MHz ≥

90

-

-

-

-

-

-

-

-

Copper weight kg/km

11,0

32,0

78,0

32,0

78,0

22,0

22,0

78,0

38,0