2 cores screened, meter marking

Produktfoto
Technical data
  • Special-PVC core insulation
    adapted to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Conductor resistance
    0,14 mm²  max. 138 Ohm/km
    0,25 mm²  max. 77,8 Ohm/km
    0,5 mm²  max. 37,8 Ohm/km
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  max. 350 V
    0,25 mm²  max. 500 V
    0,5 mm²  max. 500 V
  • Test voltage  (50 Hz eff)
    0,14 mm²  800 V
    0,25 mm²  800 V
    0,5 mm²  1200 V
  • Breakdown voltage
    0,14 mm²  1600 V
    0,25 mm²  1600 V
    0,5 mm²  2400 V
  • Insulation resistance
    min. 200 MOhm x km
  • Mutual capacitance
    core/core  0,14 mm²  app. 70 pF/m
    core/core  0,25 mm²  app. 80 pF/m
    core/core  0,5 mm²  app. 80 pF/m
    core/screen  0,14 mm²  app. 270 pF/m
    core/screen  0,25 mm²  app. 350 pF/m
    core/screen  0,5 mm²  app. 400 pF/m
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
    0,14 and 0,25 mm² to DIN VDE 0812
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,5 mm² = 16x0,2 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 47100
  • White and brown cores each individually
    screened
  • Copper braided screen,
    approx. 85% coverage
  • Cores stranded in layers with
    optimal lay length
  • Contact protection, PVC sheath
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
TRONIC 2-CY is used in all areas of measuring and control technology requiring only 2 impulse transfer cores. This cable type is used mainly in the machinery and industrial equipment fields as well as in the steel industry and in electronics.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49521

4 x 0,14

6,2

14,6

40,0

26

49522

8 x 0,14

7,2

20,3

50,0

26

49523

12 x 0,14

8,4

26,8

70,0

26

49524

16 x 0,14

8,6

32,0

80,0

26

49525

24 x 0,14

9,0

43,4

110,0

26

49526

4 x 0,25

6,5

21,3

60,0

24

49527

8 x 0,25

8,0

31,0

90,0

24

49528

12 x 0,25

9,2

40,5

120,0

24

49529

16 x 0,25

9,6

50,1

140,0

24

49530

24 x 0,25

12,0

69,3

200,0

24

49531

4 x 0,5

7,6

34,0

100,0

20

49532

8 x 0,5

11,6

53,2

150,0

20

49533

12 x 0,5

11,9

72,4

190,0

20

49534

16 x 0,5

12,5

91,6

240,0

20

49535

24 x 0,5

15,3

130,0

310,0

20