flexible, oil resistant, screened, open installation TC-ER, NFPA 79,
EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable acc. to
    UL Std.1277 and UL Std.2277
  • Temperature range
    UL/CSA TC -40°C to +90°C
    AWM -40°C to +90°C
  • Nominal voltage
    TC 600 V
    AWM 1000 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    6x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Braided screening of tinned copper wires,
    coverage approx. 85%
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With length marking in feet
Note

Advantages

  • TC-ER, Tray Cable Exposed Run
  • Simple installation
  • Outstanding flexibility
Application
USA NFPA 79 compliant, screened, flexible power cable to 600 V (WTTC 1000 V), for all tool and plant construction machinery, suitable for installation in dry, damp and wet environments, outdoors and in pipes. For underground installation and for open, unprotected installtion from the cable tray to the machine and industrial plants.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

63049

0,963

3  x  18

8,2

31,0

118,0

63050

0,963

4  x  18

8,8

52,0

136,0

63051

0,963

5  x  18

9,4

62,0

149,0

63052

0,963

7  x  18

10,1

83,0

193,0

63053

0,963

12  x  18

12,9

143,0

328,0

63054

0,963

18  x  18

15,7

207,0

431,0

63055

0,963

25  x  18

17,7

284,0

569,0

62997

1,31

3  x  16

8,9

57,0

144,0

63056

1,31

4  x  16

9,6

72,0

172,0

63057

1,31

5  x  16

10,3

84,0

186,0

63058

1,31

7  x  16

11,3

124,0

243,0

63059

1,31

12  x  16

15,1

199,0

421,0

63060

1,31

18  x  16

17,3

290,0

510,0

63061

1,31

25  x  16

19,6

384,0

704,0

63062

2,08

3  x  14

9,8

85,0

178,0

63063

2,08

4  x  14

10,7

115,0

220,0

63064

2,08

5  x  14

11,6

139,0

264,0

63065

2,08

7  x  14

12,5

185,0

325,0

63066

2,08

12  x  14

16,9

309,0

591,0

63067

2,08

18  x  14

19,5

448,0

780,0

63068

2,08

25  x  14

23,3

632,0

1041,0

63069

3,31

4  x  12

12,2

179,0

313,0

63070

3,31

5  x  12

13,4

223,0

384,0

63071

3,31

7  x  12

15,5

298,0

492,0

63072

5,26

4  x  10

15,5

256,0

547,0

63073

5,26

5  x  10

16,8

312,0

608,0

63074

5,26

7  x  10

18,2

430,0

850,0

63075

8,37

4  x  8

19,9

426,0

851,0

63076

13,3

4  x  6

23,3

657,0

1197,0

63077

21,2

4  x  4

28,6

1026,0

1970,0

63078

33,6

4  x  2

33,2

1412,0

2874,0