flexible, oil resistant, screened, EMC-preferred type, NFPA 79

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Flexible screened
    PVC data and control cable
  • Temperature range
    -25°C to +105°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 6x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Tinned copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    (AWG 22 - AWG 16 with transparent
    nylon skin)
  • Core identification to
    international colour code
  • Cores stranded in layers with
    optimal lay length
  • 1. Screen with special aluminium foil
  • Drain wire
  • 2. Tinned copper braided screen,
        approx. 85% coverage
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With length marking in feet
Note
Advantages
  • Highly flexible, easy to install
  • Oil resistant to OIL RES I & II
Available on request
  • PUR or TPE outer sheath
  • Sheath colour to suit customer
    requirement
Application
HELUKABEL® TRAYCONTROL® 300-C is a screened, multi-core PVC data and control cable. Cross-sections with PLTC-ER and ITC-ER approval suitable for open, unprotected installation in cable trays to the machine; their outstanding oil resistance (OIL RES I & II) makes them ideally suited as connecting and joining cables and also for control, signal and measuring systems in industrial plants. The flexible cable structure facilitates installation inside and outside of machines and switch cabinets. The double-screening with aluminium foil (100% coverage) and copper braid (approx. 85% coverage) guarantee superior EMC protection. Applications: tool machines, control panels, measuring devices, production automation, cable ducts, renewable energies.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_62710_en.pdf

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62710

0,093

2 x 28

4,5

6,0

16,0

62711

0,093

3 x 28

4,7

7,0

22,0

62712

0,093

4 x 28

5,0

9,0

27,0

62713

0,093

6 x 28

5,5

12,0

34,0

62714

0,093

8 x 28

5,8

15,0

37,0

62715

0,093

10 x 28

6,4

18,0

43,0

62716

0,093

15 x 28

7,0

24,0

52,0

62717

0,093

20 x 28

7,6

30,0

67,0

62718

0,093

25 x 28

8,6

37,0

79,0

62719

0,093

30 x 28

8,9

43,0

88,0

62720

0,093

40 x 28

9,7

54,0

112,0

62721

0,093

50 x 28

11,4

67,0

131,0

62722

0,154

2 x 26

4,7

9,0

24,0

62723

0,154

3 x 26

4,9

10,0

27,0

62724

0,154

4 x 26

5,1

12,0

31,0

62725

0,154

6 x 26

5,8

16,0

39,0

62726

0,154

8 x 26

6,1

19,0

43,0

62727

0,154

10 x 26

6,8

24,0

51,0

62728

0,154

15 x 26

7,5

31,0

66,0

62729

0,154

20 x 26

8,3

40,0

79,0

62730

0,154

25 x 26

9,2

49,0

92,0

62731

0,154

30 x 26

9,5

57,0

110,0

62732

0,154

40 x 26

10,4

72,0

136,0

62733

0,154

50 x 26

12,1

88,0

165,0

62734

0,241

2 x 24

4,9

15,0

30,0

62735

0,241

3 x 24

5,1

16,0

33,0

62736

0,241

4 x 24

5,3

19,0

37,0

62737

0,241

6 x 24

6,1

27,0

48,0

62738

0,241

8 x 24

6,4

31,0

57,0

62739

0,241

10 x 24

7,3

39,0

67,0

62740

0,241

15 x 24

8,2

51,0

85,0

62741

0,241

20 x 24

9,0

64,0

106,0

62742

0,241

25 x 24

9,9

77,0

128,0

62743

0,241

30 x 24

10,3

92,0

155,0

62744

0,241

40 x 24

11,4

118,0

206,0

62745

0,241

50 x 24

13,2

148,0

249,0

62746

0,382

2 x 22

6,6

19,0

34,0

62747

0,382

3 x 22

5,5

22,0

40,0

62748

0,382

4 x 22

5,8

27,0

46,0

62749

0,382

6 x 22

6,5

34,0

60,0

62750

0,382

8 x 22

9,3

45,0

72,0

62751

0,382

10 x 22

9,8

69,0

85,0

62752

0,382

15 x 22

9,7

77,0

115,0

62753

0,382

20 x 22

11,1

92,0

140,0

62754

0,382

25 x 22

12,6

121,0

176,0

62755

0,382

30 x 22

13,0

139,0

210,0

62756

0,382

40 x 22

14,1

177,0

273,0

62757

0,382

50 x 22

15,5

215,0

331,0

62758

0,616

2 x 20

7,4

28,0

73,0

62759

0,616

3 x 20

7,7

34,0

77,0

62760

0,616

4 x 20

8,3

40,0

91,0

62761

0,616

6 x 20

8,6

54,0

118,0

62762

0,616

8 x 20

9,1

70,0

158,0

62763

0,616

10 x 20

10,4

83,0

173,0

62764

0,616

15 x 20

12,9

119,0

218,0

62765

0,616

20 x 20

14,8

130,0

298,0

62766

0,616

25 x 20

16,0

186,0

401,0

62767

0,616

30 x 20

16,5

224,0

477,0

62768

0,616

40 x 20

18,7

288,0

623,0

62769

0,616

50 x 20

20,7

337,0

752,0

62770

0,963

2 x 18

7,8

37,0

80,0

62771

0,963

3 x 18

8,1

49,0

86,0

62772

0,963

4 x 18

8,8

58,0

101,0

62773

0,963

6 x 18

10,0

82,0

130,0

62774

0,963

8 x 18

10,6

100,0

168,0

62775

0,963

10 x 18

12,8

124,0

226,0

62776

0,963

15 x 18

14,3

180,0

295,0

62777

0,963

20 x 18

15,5

234,0

386,0

62778

0,963

25 x 18

17,7

277,0

462,0

62779

0,963

30 x 18

18,4

323,0

590,0

62780

0,963

40 x 18

20,2

416,0

773,0

62781

0,963

50 x 18

22,4

508,0

958,0

62782

1,31

2 x 16

8,2

51,0

110,0

62783

1,31

3 x 16

8,9

63,0

116,0

62784

1,31

4 x 16

9,5

76,0

139,0

62785

1,31

6 x 16

10,8

104,0

195,0

62786

1,31

8 x 16

12,0

134,0

283,0

62787

1,31

10 x 16

13,9

168,0

316,0

62788

1,31

15 x 16

15,3

234,0

410,0

62789

1,31

20 x 16

17,0

301,0

551,0

62790

1,31

25 x 16

19,4

367,0

675,0

62791

1,31

30 x 16

20,1

428,0

794,0

62792

1,31

40 x 16

22,3

550,0

1033,0

62793

1,31

50 x 16

25,1

669,0

1274,0