TOPSERV® 121 PUR

high flexible servo cable for drag chain with 2 signal pairs according to Indramat-Standard INK

Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
TOPSERV® Hybrid PUR (4G4 + (2x1) + (2x22 AWG)) mm² OG  Part no. 708546

Technical data
  • TOPSERV® PUR
  • Special PUR drag chain cable acc. to
    UL AWM Style 21223 CSA AWM
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    VDE
    power supply cores U0/U 600/1000 V
    control cores U0/U 300/500 V
    UL/CSA 1000 V
  • A.c. test voltage, 50 Hz
    power supply cores 4000 V
    control cores 1000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
    min. 5 mio. cycles
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    IEC 60228 cl.6
  • Core insulation halogen-free PP
  • Core identification
    power supply cores
    core 1: black with imprint U/L1/C/L+
    core 2: black with imprint V/L2
    core 3: black with imprint W/L3/D/L-
    control cores

    pair 1: black with number no. 5+6
    pair 2: white and blue
  • GN-YE conductor
  • Screening of the control cores in pairs
    wrapped with tinned copper braid
  • Power supply cores laid up
    with optimal lay length and
    stabilising filler
  • Overall screening from tinned copper
    braid, optimal coverage approx. 85%
  • Outer sheath of PVC or PUR
  • Sheath colour: orange (RAL 2003)
    acc. to DESINA®
Properties
  • Low capacitance
  • PUR outer sheath: low adhesion, extremely
    abrasion resistant, halogen-free, resistant
    to UV-, oil-, hydrolysis and microbial attack
  • Optimum compliance with requirements
    for electromagnetic compatibility (EMC) by
    approx. 85% coverage from the braided
    screen
  • These cables are produced to high quality
    specifications and conform to the
    DESINA® standard.
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR outer sheath
    self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • The technical data for TOPSERV® Hybrid PVC cables are available on request.
Application
The supply conductors for these cables are ideally combined with the control conductors for the brake function and the transmission of the Sick Hiperface DSL protocols. Applications include machine, plant and robot construction. Please observe applicable installation regulations for use in energy supply chains.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet