high flexible Feedback cable for drag chain acc. to Siemens-, Bosch Rexroth, Lenze and other Standards

Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR drag chain feedback cable
    acc. to UL AWM style 20233 and 20236
    and CSA
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    acc. to Siemens 30 V
    acc. to Bosch Rexroth and Lenze 300 V
    further details on request
  • A.c. test voltage, 50 Hz
    core/core 2000 V
    core/screen 1000 V
  • Mutual capacitance at 800 Hz
    core/core approx. 70 pF/m
    core/screen approx. 110 pF/m
  • Insulation resistance
    min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 6x cable Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of special polypropylene
  • Core colours on demand
  • Fleece wrapping facilitates sliding
  • Overall screening of tinned copper wire
    braid with tinned drain wire, coverage
    approx. 85%
  • Polyester foil
  • Outer sheath of PUR
  • Sheath colour: green (RAL 6018)
    acc. to DESINA® or orange
Note
  • For a corresponding motor- and servocables please check chapter TOPSERV® PUR
  • Encoder cables for static application please check chapter TOPGEBER 511 PVC
  • Brackets ( ) indicate screen.
  • SIEMENS product designations 6FX 8008-... are registered trademarks of Siemens AG and are to be used only for purposes of comparison.
  • Bosch Rexroth product designations INK- are registered trademarks of Bosch-Rexroth AG and are to be used only for purposes of comparison.
  • DESINA®: Explanation: see introduction.
Application
These low-capacitance incremental encoder cables or position feedback cables transmit the control pulses for positioning and operating characteristics of servomotors. These cables are used as connecting cables for tachos, brakes and pulse generators in applications subjected to heavy mechanical stresses in industrial equipment, machine tools, control and automation equipment. Please observe applicable installation regulations for use in energy supply chains.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/SOL/documents/pdf/wb/1WB_700655_en.pdf

Part
no.

No.cores x
cross-sec.
mm²

for

system

OEM

Part no.

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700655

(8 x 2 x 0,18)

Siemens

6FX 8008-1BD11

Green

7,8

54,0

79,0

24

78081

(4 x 2 x 0,34 + 4 x 0,5)

Siemens

6FX 8008-1BD21

Green

9,8

83,0

135,0

21

707400

(3 x (2 x 0,14) + 2 x 0,5)

Siemens

6FX 8008-1BD31

Green

9,0

74,0

119,0

21

700657

(3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5)

Siemens

6FX 8008-1BD41

Green

8,9

66,0

120,0

26

700540

(3 x (2 x 0,14) + 4 x 0,14 + 4 x 0,25 + 2 x 0,5)

Siemens

6FX 8008-1BD51

Green

9,6

75,0

138,0

-

700654

(4 x 2 x 0,18)

Siemens

6FX 8008-1BD61

Green

6,4

35,0

57,0

-

700653

(2 x 2 x 0,18)

Siemens

6FX 8008-1BD71

Green

5,0

24,0

42,0

-

78079

(12 x 0,22)

Siemens

6FX 8008-1BD81

Green

7,5

65,0

74,0

24

804767

(2 x 2 x 0,2 + 2 x 0,38)

Siemens

6FX 8008-2DC00

Green

7,0

40,0

74,0

-

706333

(5 x 2 x 0,25 + 2 x 0,5)

Berger Lahr

-

Green

8,8

69,0

127,0

24

705413

(3 x 2 x 0,25 + 2 x 0,5)

Elau

-

Green

7,4

43,0

82,0

24

707403

(3 x 2 x 0,25)

B+R

-

Green

6,5

31,0

60,0

24

707404

(5 x 2 x 0,14 + 2 x 0,5)

B+R

-

Green

8,7

48,0

98,0

24

707405

3 x (2 x 0,14) + (2 x 0,5)

Lenze

-

Green

9,8

42,0

98,0

24

707406

4 x (2 x 0,14) + (2 x 1,0)

Lenze

-

Green

11,3

66,0

144,0

24

707407

3 x (2 x 0,14) + (3 x 0,14)

Lenze

-

Green

10,3

41,0

127,0

24

702050

(4 x 2 x 0,25 + 2 x 1,0)

Bosch Rexroth

INK-0209 grün

Green

8,8

64,0

99,0

24

78080

(4 x 2 x 0,25 + 2 x 0,5)

Bosch Rexroth

INK-0448 grün

Green

8,5

51,0

106,0

24

77741

(9 x 0,5)

Bosch Rexroth

INK-0208 grün

Green

8,8

69,0

124,0

20

707738

(4 x 2 x 0,25 + 2 x 1,0)

Bosch Rexroth

INK-0209

Orange

8,8

64,0

99,0

20

707739

(4 x 2 x 0,25 + 2 x 0,5)

Bosch Rexroth

INK-0448

Orange

8,5

51,0

106,0

20

707740

(9 x 0,5)

Bosch Rexroth

INK-0208

Orange

8,8

69,0

124,0

20

707408

(4 x 2 x 0,14 + 4 x 1,0 + (4 x 0,14))

Bosch Rexroth

INK-0532

Orange

9,7

81,0

142,0

20

707418

(3 x (2 x 0,25) + 3 x 0,25 + 2 x 1,0)

Bosch Rexroth

INK-0280

Orange

9,0

84,0

134,7

20

707409

(2 x 2 x 0,25 + 2 x 0,5)

Bosch Rexroth

INK-0750

Orange

7,2

38,0

79,0

20

77743

(3 x (2 x 0,14) + 2 x (1 x 0,5))

Heidenhain

-

Green

8,4

81,0

109,0

-

79513

(4 x 2 x 0,14 + 4 x 0,5)

Heidenhain

-

Green

8,5

52,0

100,0

26

707410

(3 x 2 x 0,14 + 2 x 1,0)

Heidenhain

-

Green

9,1

72,0

132,0

26

700560

(4 x 2 x 0,14 + (4 x 0,14) + 4 x 0,5)

Heidenhain

-

Green

8,3

67,0

104,0

-

77753

(10 x 0,14 + 2 x 0,5)

Heidenhain

-

Green

7,2

43,0

83,0

26

78963

(5 x 2 x 0,14 + 2 x 0,5)

Baumüller

-

Green

9,0

72,0

98,0

26

78828

(3 x 2 x 0,25)

-

-

Green

7,2

55,0

83,0

24

79613

(5 x 2 x 0,38 + 2 x 0,5)

-

-

Green

8,6

69,0

130,0

21

77744

(3 x (2 x 0,14) + 2 x 1,0)

-

-

Green

8,2

71,0

107,0

26

78372

(3 x 2 x 0,14 + 2 x 0,5)

-

-

Green

7,2

35,0

67,0

26

77750

(4 x (2 x 0,25) + 2 x 1,0)

-

-

Green

10,5

93,0

175,0

24

705221

(4 x 2 x 0,25)

-

-

Green

7,5

39,0

88,0

24