Feedback cables with acc. to Siemens-, Lenze- or Bosch Rexroth Standard
with PVC-sheath for fixed or not constantly movements

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC feedback cable acc. to UL AWM
    style 20233 and CSA
  • Temperature range
    flexing -0°C to +60°C
    fixed installation -20°C to +80°C
  • Nominal voltage
    acc. to Siemens 30 V
    acc. to Bosch Rexroth and Lenze 300 V
  • A.c. test voltage, 50 Hz
    core/core 1500 V
    core/screen 1000 V
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 6x cable Ø
    min. 100.000 cycles
Cable structure
  • Copper-conductor bare or tinned to
    DIN VDE 0295 cl.6, extra fine wire,
    IEC 60228 cl.6
  • Core insulation of special polypropylene
  • Core colours on request
  • Overall screening of tinned copper wire
    braid with tinned drain wire, coverage
    approx. 85%
  • Polyester foil
  • Outer sheath of PVC
  • Sheath colour: green (RAL 6018)
    acc. to DESINA® or orange
Note
  • For a corresponding motor- and servocables please check chapter TOPSERV® PVC
  • For drag chain capable encoder cables please check chapter TOPGEBER 512 PUR
  • Brackets ( ) indicate screen.
  • SIEMENS product designations 6FX 5008-... are registered trademarks of Siemens AG and are to be used only for purposes of comparison.
  • INDRAMAT product designations INK- are registered trademarks of Bosch-Rexroth AG and are to be used only for purposes of comparison.
  • LENZE product designations are registered trademarks of LENZE AG, and are to be used only for purposes of comparison.
  • DESINA®: Explanation: see introduction.
Application
Low cost alternativ to Motorcables with PUR Sheath for fix instalation or occasional moving applications. These low-capacitance incremental encoder cables or position feedback cables transmit the control pulses for positioning and operating characteristics of servomotors. These cables are used as connecting cables for tachos, brakes and pulse generators in industrial equipment, machine tools, control and automation equipment.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/SOL/documents/pdf/wb/1WB_707417_en.pdf

Part
no.

No.cores x
cross-sec.
mm²

for

system

OEM

Part no.

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

707417

(4 x 2 x 0,34 + 4 x 0,5)

Siemens

6FX 5008-1BD21

Green

8,9

70,3

117,8

-

707389

(3 x (2 x 0,14) + 4 x 0,14 + 2 x 0,5)

Siemens

6FX 5008-1BD41

Green

8,8

58,0

118,9

-

707390

(3 x (2 x 0,14) + 4 x 0,14 + 4 x 0,25 + 2 x 0,5)

Siemens

6FX 5008-1BD51

Green

9,6

70,7

137,7

-

803672

(2 x 2 x 0,22 + 1 x 2 x 0,34)

Siemens

6FX 5008-2DC00

Green

6,9

38,0

61,0

-

802471

(2 x 2 x 0,22)

Siemens

6FX 5008-1DC00

Green

6,9

35,0

71,0

-

705461

(4 x 2 x 0,25 + 2 x 0,5)

Bosch Rexroth

INK-0448

Orange

8,4

50,0

99,0

-

707392

(4 x 2 x 0,25 + 2 x 1,0)

Bosch Rexroth

INK-0209

Orange

8,8

64,0

119,0

-

707394

(4 x 2 x 0,14 + 4 x 1,0 + (4 x 0,14))

Bosch Rexroth

INK-0532

Orange

9,7

86,0

149,0

-

707077

3 x (2 x 0,14) + (2 x 0,5)

Lenze

-

Green

9,3

54,0

95,0

-

707397

4 x (2 x 0,14) + (2 x 1,0)

Lenze

-

Green

11,0

70,0

145,0

-

707398

3 x (2 x 0,14) + (3 x 0,14)

Lenze

-

Green

9,2

41,0

102,0

-