high flexible feedback cables for drag chain, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    TOPFLEX®-PUR 350 V
    Tachofeedback-cable-C-PUR 450 V
    Incremental Feedback-cable-C-PUR 250 V
  • Test voltage
    core/core  2000 V
    core/screen  1000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insualtion of PP
  • Part No. 22847 Cu-screen of single pairs
    or single cores and PETP (polyethylene
    terephthalate) sheath
  • Core identification see table below
  • Single cores or pairs stranded
    in layer with optimal lay length
    (pairs part no. 22818)
  • Drain wire
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PUR, matt
  • Sheath colour: see table below
Note
  • For extreme applications extending beyond
    standard solutions we recommend that
    you request our questionnaire, which has
    been especially designed for energy supply
    systems.
  • Please observe the assembly instruction
    for use in energy supply chains.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Both cables fulfil different tasks for the control of servo-motors. The tachofeedback-cable or response cable serves the regulation of the motor speed and measurement of the actual values. The incremental feedback-cable or position response cable transfers the control signals for positioning and engineering characteristics and is used as the flexible connecting cable for tachometer, brakes and pulse transmitter in case of high mechanical stress in plant, machine and control engineering in dry, moist and wet rooms. Particularly suitable for continuous operating in drag chains, industrial robotics and handling equipment as these cables enable an excellent transmission of data and signals. Additional cores for the power supply to individual components are available. The braided screen guarantees reliable signal transmission. Optimum functionality, long service life and an excellent cost-performance ratio are given for the mentioned applications by the special compounds used for insulation and sheath.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22849

(10 x 0,14 + 2 x 0,5)

7,2

39,0

83,0

26

22848

(10 x 0,14 + 4 x 0,5)

7,7

54,3

96,0

26

22834

(15 x 0,14 + 4 x 0,5)

7,9

58,0

120,0

26