low capacitance power supply cable 0.6/1 kV, increased ampacity, meter marking

Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    U0/U 600/1000 V
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  700/1200 V
    - DC operation  900/1800 V
  • Test voltage
    2500 V
  • Coupling resistance
    acc. to different cross sections
    max. 250 Ohm/km
  • Mutual capacitance
    acc. to different cross sections
    core/core 70 to 250 pF/m
    core/screen 110 to 410 pF/m
  • Minimum bending radius
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
  • Radiation-resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of special Polymer
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 7 cores, black with continuous
       white numbering
  • GN-YE conductor
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
         approx. 80% coverage
  • Outer sheath of special PUR
  • Sheath colour: orange (RAL 2003)
  • With meter marking
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This motor power supply cable for the frequency converters assures electromagnetic compatibility in plants and buildings, facilities with units and operating equipment where the fields of electromagnetic interference might cause adverse effects on the surroundings. As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments and for outdoor applications. Used in the automotive and food industries, environmental technology, packaging industry, machine tools. Handling equipment, for SIMOVERT drives, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22724

3 G 1,5

9,4

72,0

200,0

16

22707

4 G 1,5

10,4

95,0

230,0

16

22708

5 G 1,5

11,2

117,0

258,0

16

22709

7 G 1,5

13,2

148,0

281,0

16

22710

3 G 2,5

11,2

137,0

270,0

14

22711

4 G 2,5

12,5

150,0

300,0

14

22712

5 G 2,5

13,5

200,0

352,0

14

22713

7 G 2,5

16,0

230,0

473,0

14

22714

4 G 4

14,2

235,0

485,0

12

22715

5 G 4

15,4

321,0

567,0

12

22716

7 G 4

18,2

352,0

603,0

12

22717

4 G 6

15,2

320,0

633,0

10

22718

5 G 6

16,8

439,0

679,0

10

22719

7 G 6

20,0

501,0

771,0

10

22720

4 G 10

19,5

533,0

860,0

8

22721

5 G 10

21,6

711,0

1029,0

8

22722

4 G 16

23,1

789,0

1290,0

6

22723

4 G 25

27,1

1236,0

1862,0

4