Motor supply cable 1000 V, for power supply connections to frequency converters, double screened, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters to Style 2570
  • Temperature range
    flexing -5°C bis +80°C
    fixed installation -40°C bis +80°C
  • Nominal voltage
    UL 1000 V
  • Test voltage 4000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Coupling resistance
    acc. to different cross section
    max. 250 Ohm/km
  • Minimum bending radius
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of polyethylene (PE)
  • Core indentification BN, BK, GY
  • GN-YE conductor
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298 part 4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This TOPFLEX®-EMV-UV-2YSLCYK-J UL/CSA motor connection cable for the frequency converters secures the EMC in systems and buildings, equipment with devices and machineries, which can emit electromagnetic interference fields that can impact the environment in an illegal manner. It is used as a connection and connecting cable under average mechanical stress for fixed installations and sometimes for free movement in dry, moist and wet rooms and outside. It is used in the automotive industry, food processing industry, transfer streets, packaging industry, machine tools, handling equipment, in the industry it is used for pumps, fans, transport belts, etc. Used in explosion proof areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Mutual capacitance

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

Core / Core

app. nF / km

Core / Screen

app. nF / km

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

22320

4 G 1,5

10,4

0

95,0

140,0

16

22321

4 G 2,5

12,5

80

130

18

210

26

150,0

300,0

14

22322

4 G 4

14,2

90

150

11

210

34

235,0

485,0

12

22323

4 G 6

15,2

90

150

6

150

44

320,0

630,0

10

22324

4 G 10

19,5

120

200

7

180

61

533,0

860,0

8

22325

4 G 16

22,9

140

230

9

190

82

789,0

1290,0

6

22326

4 G 25

27,1

120

210

4

95

108

1236,0

1860,0

4

22327

4 G 35

29,6

150

260

3

85

135

1662,0

2610,0

2

22328

4 G 50

35,2

190

320

2

40

168

2345,0

2950,0

1

22329

4 G 70

41,4

190

320

2

45

207

3196,0

3950,0

2/0

22330

4 G 95

46,0

250

410

1

50

250

4316,0

5300,0

3/0

22331

4 G 120

50,8

292

5435,0

6600,0

4/0

22332

4 G 150

58,3

335

6394,0

7040,0

300 kcmil

22333

4 G 185

65,5

382

7639,0

8380,0

350 kcmil