for power supply connections to frequency converters, 0,6/1 kV, halogen-free,
double screened, higher current carrying capacity, meter marking

Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters adapted to
    DIN VDE 0250
  • Temperature range
    flexing -5°C  to  +90°C
    fixed installation -40°C  to  +90°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 600/1000 V
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  700/1200 V
    - DC operation  900/1800 V
  • Test voltage
    4000 V
  • Coupling resistance
    acc. to different cross sections
    max. 250 Ohm/km
  • Minimum bending radius
    flexing for outer Ø:
    up to 12 mm: 10x outer Ø
    > 12-20 mm: 15x outer Ø
    > 20 mm: 20x outer Ø
    fixed installation for outer Ø:
    up to 12 mm: 5x outer Ø
    > 12-20 mm: 7,5x outer Ø
    > 20 mm: 10x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of cross-linked
    polyethylene (XLPE)
  • Core cidentification: BN, BK, GY
  • GN-YE conductor
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
        approx. 85% coverage
  • Outer sheath of special polyolefin compound
  • Sheath colour: black (RAL 9005)
  • With meter marking
     

Tests

  • Flame test acc. to
    DIN VDE 0482-332-3-24 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
  • UV-resistant acc. to DIN EN ISO 4892-2
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875-11
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298-4.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
This TOPFLEX®-EMV-UV-2XSLCH-J motor power supply cable for the frequency converters assures electromagnetic compatibility in plants and buildings, facilities with units and operating equipment where the fields of electromagnetic interference might cause adverse effects on the surroundings. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PE insulated power distribution cables. As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments and for outdoor applications. Used in the automotive and food industries, environmental technology, packaging industry, machine tools. Handling equipment, for SIMOVERT drives, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Mutual capacitance

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

Core / Core

app. nF / km

Core / Screen

app. nF / km

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

24522

4 G 1,5

10,1

70

110

23

95,0

164,0

16

24523

4 G 2,5

11,2

80

130

18

210

32

150,0

211,0

14

24524

4 G 4

12,8

90

150

11

210

42

235,0

303,0

12

24525

4 G 6

14,9

90

150

6

150

54

320,0

428,0

10

24526

4 G 10

17,7

120

200

7

180

75

533,0

673,0

8

24527

4 G 16

20,9

120

210

9

190

100

789,0

1000,0

6

24528

4 G 25

25,3

140

230

4

95

127

1236,0

1505,0

4

24529

4 G 35

28,0

150

260

3

85

168

1662,0

1934,0

2

24530

4 G 50

32,3

190

320

2

40

192

2345,0

2724,0

1

24531

4 G 70

37,6

190

320

2

45

246

3196,0

3674,0

2/0

24532

4 G 95

41,6

250

410

1

50

298

4316,0

4583,0

3/0

24533

4 G 120

44,8

270

430

346

5435,0

6061,0

4/0

24534

4 G 150

52,3

280

450

399

6394,0

7443,0

300 kcmil

24535

4 G 185

58,7

290

470

456

7639,0

8727,0

350 kcmil