Motor power supply cable for drag chains 0,6/1 kV, halogen-free,
meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special-PUR drag chain cable
    adapted to DIN VDE 0293, 0295, 0250,
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insualtion PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor
  • Cores stranded together with optimal
    lay length and stabilising filler
  • Fleece wrapping facilitates sliding
  • Inner sheath of TPE
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PUR
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • G = with GN-YE conductor
  • For extreme applications extending beyond
    standard solutions we recommend that
    you request our questionnaire, which has
    been especially designed for energy supply
    systems.
  • Please observe applicable installation
    regulations for use in energy supply chains.
  • Unscreened analogue type:
    TOPFLEX® 611-PUR
Application
As optimized supply cable for the supply to motors, in particular to DNC motors, servo-motors. These cables are specially designed for use in power drag chains, handling equipment, robotics, tooling machinery, processing and manufacturing machinery. Optimised insulation materials ensure resistance to oils (including mineral oils), greases, coolants, hydraulic fluids as well as many alkalis and solvents. Favourable outer diameters, reduced weights and enhanced torsion characteristics assure the use in multi-layer operations with extremely high continuous bending loads. Suitable for outdoor use.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22970

4 G 1,5

11,3

99,0

220,0

16

22971

4 G 2,5

13,5

169,0

340,0

14

22972

4 G 4

16,0

234,0

490,0

12

22973

4 G 6

17,8

316,0

680,0

10

22974

4 G 10

22,2

549,0

1035,0

8

22975

4 G 16

27,2

807,0

1460,0

6

22976

4 G 25

31,2

1169,0

1990,0

4

22977

4 G 35

35,2

1680,0

2535,0

2

22982

4 G 50

42,5

2370,0

3360,0

1

22983

4 G 70

48,8

3257,0

4650,0

2/0

22984

4 G 95

54,6

4060,0

6090,0

3/0

22985

4 G 120

58,5

5231,0

7380,0

4/0