Silicone multicore cable, halogen-free, meter marking

Logo Image
Produktfoto
Technical data
  • adapted to
    DIN VDE 0285-525-2-83 /
    DIN EN 50525-2-83
  • Temperature range
    flexing -25°C to +180°C
    fixed installation -60°C to +180°C
  • Nominal voltage  U0/U 300/500 V
  • Test voltage  2000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)

Tests

  • Insulation integrity testet acc. to
    DIN VDE 0472-814 / IEC 60331
  • Halogen free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Behaviour in fire
    no flame propagation acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
Cable structure
  • Tinned copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    BS 6360 cl.5 / IEC 60228 cl.5
  • Core insulation of special silicone
    compound type EI2 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
      white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special silicone
    compound type 2GM1 to
    DIN VDE 0207-363-2-1/DIN EN 50363-2-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • EWKF = Improved values to
    E=tearing resistance,
    W=breaking strength propagation,
    K=notch strength, F=flexibility
  • Screened analogue type:
    THERMFLEX® 180 EWKF-C
Application
These cables are ideal for use everywhere, where they are exposed to high mechanical stresses, as well as wire insulation are subjected to high temperatures. For use in dry, damp and wet rooms, as well outdoor. Silicone cables are halogen free and are suitable for use in air conditioning and heating, for lighting, for the wiring of ovens, saunas and solariums, foundries, steel, cement and ceramic works and in the heating and cooling equipment.
FRNC = Flame Retardant Non Corrosive
All silicone cables are available also in FRNC versions. The sheath designed with special-compound conform flame test method C to DIN VDE 0472-804 and IEC 60332-3 as well as HD 405.3. This special compound is self-extinguishing. Because of that these cables can be installed as security cable with functionality as for example in communal buildings, power stations, hotels, airports etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

74992

2 x 0,75

6,4

15,0

53,0

19

74993

3 G 0,75

7,0

22,0

64,0

19

74994

4 G 0,75

7,6

29,0

84,0

19

74995

5 G 0,75

8,5

36,0

101,0

19

74996

2 x 1

6,8

20,0

60,0

18

74997

3 G 1

7,2

29,0

78,0

18

74998

4 G 1

7,8

39,0

95,0

18

74999

5 G 1

8,8

48,0

116,0

18

75000

2 x 1,5

8,8

29,0

82,0

16

75001

3 G 1,5

8,9

43,0

98,0

16

75002

4 G 1,5

9,9

58,0

122,0

16

75003

5 G 1,5

10,8

72,0

148,0

16

75004

7 G 1,5

12,0

101,0

187,0

16

75005

12 G 1,5

16,1

173,0

315,0

16

75006

16 G 1,5

18,2

231,0

446,0

16

75007

20 G 1,5

19,4

288,0

566,0

16

75008

2 G 2,5

9,8

48,0

135,0

14

75009

3 G 2,5

10,4

72,0

152,0

14

75010

4 G 2,5

11,5

96,0

189,0

14

75011

5 G 2,5

12,9

120,0

229,0

14

75012

2 x 4

11,6

77,0

180,0

12

75013

3 G 4

12,3

115,0

230,0

12

75014

4 G 4

13,6

154,0

300,0

12

75015

5 G 4

15,2

192,0

380,0

12

75016

2 x 6

13,2

115,0

321,0

10

75017

3 G 6

14,0

173,0

330,0

10

75018

4 G 6

15,5

230,0

430,0

10

75019

5 G 6

17,2

288,0

550,0

10