mounting base

Produktfoto
Description
TC as screw base
Description

Mounting base for bolting or riveting. Cable binder can be inserted from 4 sides.

Downloads
Data sheet

as screwing socket

Part no.

transparent

Type

Fixing

A

mm

B

mm

C

mm

D

mm

E

mm

F

mm

Boring

mm

Tie width

max. mm

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

93007

TC 815

Screw-in

6,4

19,1

31,2

-

19,9

-

5,3

7,6

500

o. r.

o. r.

o. r.

93044

TC 826

Screw-in

5,7

12,7

23,8

-

-

-

4,4

4,8

1000

o. r.

o. r.

o. r.

93045

TC 828

Screw-in

3,8

10,1

22,5

-

-

-

4,3

4,8

1000

o. r.

o. r.

o. r.