mounting base

Produktfoto
Description

TC as mounting base

Description

Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.

Downloads
Data sheet

as mounting base

Part no.

black

Type

Fixing

A

mm

B

mm

C

mm

D

mm

E

mm

F

mm

Boring

mm

Tie width

max. mm

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

91046

TC 355

Screw-in

15,9

19,1

44,5

-

11,1

-

4,6

12,7

25

o. r.

o. r.

o. r.

91047

TC 357

Screw-in

15,9

19,1

44,5

-

11,1

-

6,7

12,7

25

o. r.

o. r.

o. r.

91048

TC 358

For fastening with anchors

31,8

9,9

9,9

-

7,1

-

6,4

4,8

100

o. r.

o. r.

o. r.