750 V, blue, submersible-pump cable

Logo Image
Produktfoto
Technical data
  • Special cables corresponding apapted to
    DIN VDE 0250/DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
  • Temperature range (max. temperature
    for the outer surface) -40°C to +80°C
  • Temperature limit in water:
    max. +40°C, max. +60°C
    with limited duration of life
  • Temperature limit in air:
    flexible -25°C to +80°C
    fixed installation -40°C to +80°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage U0/U 450/750 V
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation 413/825 V
    - DC operation 619/1238 V
  • Test voltage 2,5 kV, 15 min
  • Max. permitted tensile stress
    per mm² conductor 15 N
  • Minimum bending radius
    flexing

    up to 8 mm cable Ø: 3x cable Ø
    > 8-12 mm cable Ø: 4x cable Ø
    > 12 mm cable Ø: 5x cable Ø
    fixed installation
    up to 12 mm cable Ø: 3x cable Ø
    > 12 mm cable Ø: 4x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation to EPR
  • Core identification to DIN VDE 0293
  • GN-YE conductor, 3 cores and above
  • Cores standed in layers with
    optimal lay length
  • Outer sheath of special EPR
  • Sheath colour: blue
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Tauchflex-R is a special cable for use as a connecting and control cable for submersible motor pumps, underwater floodlights, floating switch and has proven its worth for constant use in drinking water, process water and service water up to an immersion depth of 300 m.
Tauchflex-R can also be installed for use in dry, damp and humid areas as well as in the open air. Not suitable for the installation in hazardous areas.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part No.

No.cores x

cross-sec.

mm²

Outer ø

ca. mm

Cop.

weight

kg / km

Weight

ca. kg / km

AWG-No.

37100

1 x 1,5

7,2

14,0

54,0

16

37101

1 x 2,5

8

24,0

76,0

14

37102

1 x 4

9

38,0

105,0

12

37103

1 x 6

11

58,0

135,0

10

37104

1 x 10

12,4

96,0

200,0

8

37105

1 x 16

14,4

154,0

290,0

6

37106

1 x 25

16,5

240,0

400,0

4

37107

1 x 35

18,3

336,0

560,0

2

37108

1 x 50

21,1

480,0

730,0

1

37109

1 x 70

23,5

672,0

1000,0

2/0

37110

1 x 95

25,9

912,0

1250,0

3/0

37111

1 x 120

28,4

1152,0

1650,0

4/0

37112

1 x 150

31,6

1440,0

2000,0

300 kcmil

37113

1 x 185

34,5

1776,0

2460,0

350 kcmil

37114

1 x 240

38

2304,0

3050,0

500 kcmil

37115

1 x 300

41,5

2880,0

3700,0

600 kcmil

37116

2 x 1,5

11,5

29,0

130,0

16

37117

2 x 2,5

13,4

48,0

190,0

14

37118

2 x 4

15

77,0

260,0

12

37119

2 x 6

18,4

115,0

350,0

10

37120

2 x 10

23,9

192,0

550,0

8

37121

2 x 16

27,6

307,0

900,0

6

37122

2 x 25

31,5

480,0

1300,0

4

37123

3 x 1,5

12,5

43,0

150,0

16

37124

3 x 2,5

14,5

72,0

205,0

14

37125

3 x 4

16

115,0

330,0

12

37126

3 x 6

20

173,0

470,0

10

37127

3 x 10

25,5

288,0

750,0

8

37128

3 x 16

29,5

461,0

1110,0

6

37129

3 x 25

34

720,0

1450,0

4

37130

3 x 35

38

1008,0

2150,0

2

37131

3 x 50

44

1440,0

2800,0

1

37132

3 x 70

49,5

2016,0

3750,0

2/0

37133

3 x 95

54

2736,0

4590,0

3/0

37134

3 x 120

59

3456,0

5400,0

4/0

37135

4 G 1,5

13,4

58,0

190,0

16

37136

4 G 2,5

15,4

96,0

270,0

14

37137

4 G 4

17,9

154,0

380,0

12

37138

4 G 6

22

230,0

520,0

10

37139

4 G 10

28

384,0

955,0

8

37140

4 G 16

31,9

614,0

1400,0

6

37141

4 G 25

37,6

960,0

1950,0

4

37142

4 G 35

42,5

1344,0

2650,0

2

37143

4 G 50

48,5

1920,0

3600,0

1

37144

4 G 70

54,4

2688,0

4890,0

2/0

37145

4 G 95

60,4

3648,0

6180,0

3/0

37146

4 G 120

65,4

4608,0

7200,0

4/0

37147

5 G 1,5

15

72,0

225,0

16

37148

5 G 2,5

17,1

120,0

335,0

14

37149

5 G 4

19,4

192,0

470,0

12

37150

5 G 6

24,4

288,0

645,0

10

37151

5 G 10

30,5

480,0

1150,0

8

37152

5 G 16

35,4

768,0

1690,0

6

37153

5 G 25

41,3

1200,0

2400,0

4