Special cable for drag chains, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC drag chain cable
    approved to UL Style 2464
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    core/core 1500 V
    core/screen 1000 V
  • Breakdown voltage
    min. 3000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of PVC
    class 43 acc. to UL Std.1581
  • Core identification to DIN 47100
    coloured
  • Cores stranded in layers with
    optimal lay length
  • Wrapping of fleece between the
    layers of stranding
  • Wrapping over the outer layer
  • Braided screen of tinned Cu wires,
    coverage approx. 85%
  • Core wrapping with fleece
  • Outer sheath of oil resistant special PVC,
    compound type TM5 to
    DIN VDE 0281-1 or
    class 43 acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • Please observe applicable installation
    regulations for use in energy supply chains.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
A highly-flexible PVC control cable suitable for frequent and fast lifting and bending stresses in machines and tool building, robot systems and on constantly moving machine components. Long service lives guarantee reliable function and good cost efficiency. The copper screen effectively protects against internal and external interference. Designed for machines intended for export, specifically USA and Canada. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE =  Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49920

2 x 0,14

26

4,3

11,3

33,0

49921

3 x 0,14

26

4,5

14,2

36,0

49922

4 x 0,14

26

4,7

15,5

41,0

49923

5 x 0,14

26

5,0

18,4

46,0

49924

7 x 0,14

26

5,7

27,9

70,0

49925

10 x 0,14

26

6,4

39,1

88,0

49926

12 x 0,14

26

6,7

42,2

97,0

49927

14 x 0,14

26

6,9

45,4

105,0

49928

18 x 0,14

26

7,6

54,2

116,0

49929

24 x 0,14

26

8,6

66,5

150,0

49930

25 x 0,14

26

9,0

68,5

157,0

49931

2 x 0,25

24

4,6

14,8

39,0

49932

3 x 0,25

24

4,8

18,9

45,0

49933

4 x 0,25

24

5,1

21,4

52,0

49934

5 x 0,25

24

5,5

31,2

70,0

49935

7 x 0,25

24

6,2

39,8

80,0

49936

10 x 0,25

24

7,1

53,9

114,0

49937

12 x 0,25

24

7,3

59,2

123,0

49938

14 x 0,25

24

7,6

64,3

138,0

49939

18 x 0,25

24

8,3

78,6

165,0

49940

24 x 0,25

24

9,7

89,8

200,0

49941

25 x 0,25

24

10,1

101,2

204,0

49942

2 x 0,34

22

4,8

18,2

44,0

49943

3 x 0,34

22

5,0

28,8

60,0

49944

4 x 0,34

22

5,4

35,8

76,0

49945

5 x 0,34

22

5,7

39,2

80,0

49946

7 x 0,34

22

6,6

52,8

104,0

49947

10 x 0,34

22

7,5

67,5

150,0

49948

12 x 0,34

22

7,7

76,5

160,0

49949

14 x 0,34

22

8,1

85,9

180,0

49950

18 x 0,34

22

8,9

99,9

211,0

49951

24 x 0,34

22

10,3

147,0

290,0

49952

25 x 0,34

22

10,9

155,0

304,0