Cable for drag chains, halogen-free, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cable, twisted in pairs,
    adapted to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -30°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    350 V
  • Test voltage
    1500 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance
    core/core  approx. 135 pF/m
  • Minimum bending radius
    flexing
    at 0,14 - 0,25 mm²:  7,5x cable Ø
    at 0,5 - 1 mm²:  10x cable Ø
    fixed installation
    at 0,14 - 0,25 mm²:  4x cable Ø
    at 0,5 - 1 mm²:  5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductors, extra fine wire
    acc. to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of PP
  • Core identification to DIN 47100
  • Cores twisted in pairs, the pairs
    torsion-free stranded in layers
  • Foil wrapping
  • Tinned copper screened braiding,
    approx. 85% coverage
  • Fleece wrapping
  • Outer sheath of full-polyurethane
    compound type TMPU to
    DIN VDE 0207-363-10-2 /
    DN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These pair stranded and overall screened special cables for drag chains offer the operational possibilities where the outer electrical influences at high frequence cause interference of impulse transmission, are applied for permanent flexible operations in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift-operation as a transmission-cable. These highly flexible data cables are developed according to the newest state of technology improvement and with its sliding abilities by using the PP-core insulation and adhesion-low and cut-resistant PUR-outer sheath, guaranteed an optimum life durabilities and highly economic. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

19758

1 x 2 x 0,14

4,4

13,0

24,0

26

19759

2 x 2 x 0,14

6,0

19,2

42,0

26

19768

3 x 2 x 0,14

6,3

23,3

53,0

26

19769

4 x 2 x 0,14

6,6

27,0

60,0

26

19778

5 x 2 x 0,14

7,2

37,6

74,0

26

19779

6 x 2 x 0,14

7,5

49,2

90,0

26

19788

8 x 2 x 0,14

8,6

54,6

108,0

26

19789

10 x 2 x 0,14

10,0

60,0

119,0

26

19101

1 x 2 x 0,25

4,9

14,0

28,0

24

19102

2 x 2 x 0,25

6,8

32,0

61,0

24

19103

3 x 2 x 0,25

7,2

38,4

73,0

24

19104

4 x 2 x 0,25

7,7

43,2

90,0

24

19105

5 x 2 x 0,25

8,6

51,5

105,0

24

19106

6 x 2 x 0,25

9,2

71,8

133,0

24

19107

8 x 2 x 0,25

10,6

74,4

156,0

24

19108

10 x 2 x 0,25

11,7

90,0

188,0

24

19109

14 x 2 x 0,25

12,7

111,2

220,0

24

19119

1 x 2 x 0,5

5,7

22,0

47,0

20

19120

2 x 2 x 0,5

8,2

50,0

100,0

20

19121

3 x 2 x 0,5

8,8

71,8

131,0

20

19122

4 x 2 x 0,5

9,6

74,4

149,0

20

19123

5 x 2 x 0,5

10,6

84,5

169,0

20

19124

6 x 2 x 0,5

11,5

99,6

196,0

20

19125

8 x 2 x 0,5

13,4

144,3

285,0

20

19126

10 x 2 x 0,5

14,9

176,0

344,0

20

19127

14 x 2 x 0,5

16,5

215,4

401,0

20

19128

1 x 2 x 0,75

6,5

34,0

61,0

19

19129

2 x 2 x 0,75

9,3

60,0

113,0

19

19130

3 x 2 x 0,75

9,8

85,7

158,0

19

19131

4 x 2 x 0,75

10,6

93,6

173,0

19

19132

5 x 2 x 0,75

11,7

113,0

203,0

19

19133

6 x 2 x 0,75

12,7

130,4

231,0

19

19134

8 x 2 x 0,75

14,9

192,2

343,0

19

19135

10 x 2 x 0,75

16,6

258,0

467,0

19

19136

14 x 2 x 0,75

18,2

316,6

546,0

19

19137

1 x 2 x 1

6,9

42,0

71,0

18

19138

2 x 2 x 1

9,9

73,0

130,0

18

19139

3 x 2 x 1

10,5

93,6

170,0

18

19140

4 x 2 x 1

11,6

117,8

204,0

18

19141

5 x 2 x 1

12,8

139,0

238,0

18