Produktfoto
Description

Insulated solderless terminals

Description

Insulated solderless terminals for cross sections of 0.25 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

butt connector

Part no.

Type

Colour

Cross-section

mm²

Connection
bolts

M

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91426

HAA 15

red

0,5 - 1,5

-

Connector

100

o. r.

o. r.

o. r.

91427

HBB 25

blue

1,5 - 2,5

-

Connector

100

o. r.

o. r.

o. r.

91429

HCC 6

yellow

2,5 - 6,0

-

Connector

100

o. r.

o. r.

o. r.