Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Short circuit temperature
    250°C (short circuit duration up to 5 s)
  • Nominal voltage
    VDE U0/U 600/1000 V AC
    1800 V DC conductor/conductor
  • AC test voltage
    6500 V, 50 Hz, 15 kV DC
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Highest permissible Voltage
    • DC:
    Conductor/Conductor 1,8 kV
    Conductor/Earth 0,9 kV
    • AC: Conductor/Earth 0,7 kV
    • Three phase: Conductor/Conductor 1,2 kV
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of cross-linked Polyolefin
  • Core identification black and red
  • Outer sheath of cross-linked Polyolefin
  • Sheath colour: black
Note
  • Further sizes are available on request.
  • Not for direct installation in ground
Application
The SOLARFLEX®-X PV1-F TWIN is used for cabling solar modules.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer
dimension

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

707234

2 x 2,5

5,4 x 11,0

50,0

95,0

14

707235

2 x 4

5,8 x 11,8

80,0

125,0

12

705769

2 x 6

6,8 x 13,6

120,0

187,0

10

707236

2 x 10

7,8 x 15,8

200,0

254,0

8