Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Short circuit temperature
    200°C (short circuit duration up to 5 s)
  • Nominal voltage
    AC 0,6/1,0 kV
    DC 1,8 kV
  • Test voltage
    AC 6,5 kV
  • Minimum bending radius
    fixed installation 5x cable Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • 1. Core insulation of special
         black cross-linked compound
    2. Core insulation of special
         cross-linked compound
  • Sheath colour: see table below
Application
The SOLAR PV1-F is used for cabling solar modules.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

713032

1 x 2,5

black

5,0

24,0

41,0

14

713034

1 x 2,5

blue

5,0

24,0

41,0

14

713033

1 x 2,5

red

5,0

24,0

41,0

14

712939

1 x 4

black

5,7

38,4

55,0

12

713036

1 x 4

blue

5,7

38,4

55,0

12

713035

1 x 4

red

5,7

38,4

55,0

12

712940

1 x 6

black

6,5

57,6

82,0

10

713038

1 x 6

blue

6,5

57,6

82,0

10

713037

1 x 6

red

6,5

57,6

82,0

10

712941

1 x 10

black

7,9

96,0

123,0

8

713040

1 x 10

blue

7,9

96,0

123,0

8

713039

1 x 10

red

7,9

96,0

123,0

8