SiHF/GL-P

Silicone mulitcore cable, steel braiding, halogen-free

Logo Image
Produktfoto
Technical data
  • Special silicone multicore cable
    with higher heat-resistance range
    adapted to DIN VDE 0250-1 /
    DIN VDE 0285-525-2-83 /
    DIN EN 50525-2-83
  • Temperature range
    -60°C  to  +180°C
    (for short time  +220°C)
  • Temperature limit at the conductor
    in operation  +180°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 5000 V
  • Current carrying capacity
    ambient temperature up to +145°C acc. to
    DIN VDE 0100 for higher temperatures valid:
    150°C - load value 100%
    155°C - load value 91%
    160°C - load value 82%
    165°C - load value 71%
    170°C - load value 58%
    175°C - load value 41%
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Tinned copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of silicone
  • Core identification
    acc. to DIN VDE 0293-308
    ≤ 5 cores: coloured
    ≥ 6 cores: black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Sheath of silicone
  • Glass fibre tape over the sheath
  • Galvanized steel wire outer braiding
Properties
  • Advantages
    hardly changes of dielectric strength
    and the insulation resistance also at
    high temperatures, high ignition or
    flash point, leave in case of fire an
    insulating layer of SiO2
  • For laying as a fixed installation only in
    open or ventilated pipe systems as well
    as in ducts. Otherwise the mechanical
    properties of the silicone are reduced
    by the enclosed air at temperatures
    exceeding 90°C.
Tests
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Behaviour in fire
    no flame propagation acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Silicone cables screened with steel braiding were evolved for use wherever insulation is subjected to extreme temperature changes. The good performance of the environmental resistant properties means that silicone cables can be used at temperatures down to -60°C. Silicone cables are halogen-free cables and are especially suited for installation in power stations. They have also found their uses in the steel producing industries, aviation industry, ship building as well as in ceramic, glass and cement factories.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

23062

2 x 0,75

7,9

14,4

90,0

19

23063

3 G 0,75

8,3

21,6

101,0

19

23064

4 G 0,75

9,3

29,0

129,0

19

23065

5 G 0,75

10,0

36,0

157,0

19

23067

7 G 0,75

10,7

50,0

177,0

19

23068

2 x 1

8,0

19,0

97,0

18

23069

3 G 1

8,9

29,0

122,0

18

23070

4 G 1

9,4

38,0

141,0

18

23071

5 G 1

10,4

48,0

166,0

18

23073

7 G 1

11,1

67,0

197,0

18

23074

2 x 1,5

9,0

29,0

127,0

16

23075

3 G 1,5

9,5

43,0

145,0

16

23076

4 G 1,5

10,3

58,0

173,0

16

23077

5 G 1,5

11,0

72,0

202,0

16

23078

6 G 1,5

12,0

86,0

240,0

16

23079

7 G 1,5

12,0

101,0

244,0

16

23080

8 G 1,5

13,0

115,0

261,0

16

23081

12 G 1,5

15,5

173,0

327,0

16

23082

14 G 1,5

16,2

202,0

382,0

16

23083

18 G 1,5

18,7

259,0

440,0

16

23084

24 G 1,5

21,5

346,0

600,0

16

23085

2 x 2,5

10,7

48,0

187,0

14

23086

3 G 2,5

11,2

72,0

205,0

14

23087

4 G 2,5

12,1

96,0

278,0

14

23088

5 G 2,5

13,3

120,0

322,0

14

23089

6 G 2,5

14,3

144,0

351,0

14

23090

7 G 2,5

14,4

168,0

380,0

14

23091

2 x 4

12,5

77,0

240,0

12

23092

3 G 4

13,0

115,0

311,0

12

23093

4 G 4

15,0

154,0

384,0

12

23094

5 G 4

16,0

192,0

454,0

12

23095

7 G 4

17,5

269,0

633,0

12

23096

2 x 6

15,1

115,0

321,0

10

23097

3 G 6

15,9

173,0

432,0

10

23098

4 G 6

18,0

230,0

544,0

10

23099

5 G 6

19,4

288,0

656,0

10

23100

7 G 6

20,7

403,0

768,0

10

23101

4 G 10

22,1

384,0

925,0

8

23102

4 G 16

26,1

614,0

1235,0

6

23103

4 G 25

30,4

960,0

1700,0

4