Produktfoto
Technical data
  • Temperature range
    flexing -30°C to +60°C
  • Nominal voltage
    H05RR-F / H05RN-F: U0/U 300/500 V
    H07RN-F: U0/U 450/750 V
  • Test voltage
    H05RR-F / H05RN-F: 2000 V
    H07RN-F: 2500 V
  • Assembly
    - End 1: Plug
    - End 2: 25 respectively 30 mm
    stripped with wire end ferrule
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of rubber
  • Cores identification to DIN VDE 0293-308
  • Cores stranded in layers
  • GN-YE conductor, 3 cores and above
  • Outer sheath of rubber
  • Sheath colour: black
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • On request also with international approval.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
H05RR-F
Lightweight rubber-sheathed cable for use as a hand tool connection and lightweight workshop tools for light to medium-weight applications in dry and wet rooms.

H05RN-F
Medium-weight rubber-sheathed cable for use as a hand tool connection and lightweight workshop equipment for light to medium-weight applications in dry rooms, wet rooms outdoors and in industrial water.
H07RN-F
Heavyweight rubber-sheathed cable for use on heavy equipment and tools (agricultural, construction industry). For heavyweight applications in dry rooms, wet rooms, outdoors and in
industrial water.
Downloads
Data sheet

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

84481

H05RR-F   2 x 0,75

3,0

Central contour connector

43,2

18

84482

H05RR-F   2 x 0,75

5,0

Central contour connector

72,0

18

84483

H05RR-F   2 x 0,75

10,0

Central contour connector

144,0

18

87738

H05RR-F   2 x 1,0

3,0

Central contour connector

57,6

17

86961

H05RR-F   2 x 1,0

5,0

Central contour connector

96,0

17

84485

H05RR-F   2 x 1,0

10,0

Central contour connector

192,0

17

86960

H05RR-F   2 x 1,5

3,0

Central contour connector

86,4

16

87406

H05RR-F   2 x 1,5

5,0

Central contour connector

144,0

16

84487

H05RR-F   2 x 1,5

10,0

Central contour connector

288,0

16

87690

H05RR-F   3 G 0,75

3,0

PROTECTED PLUG, straight

64,8

18

84489

H05RR-F   3 G 0,75

5,0

PROTECTED PLUG, straight

108,0

18

84490

H05RR-F   3 G 0,75

10,0

PROTECTED PLUG, straight

216,0

18

84492

H05RR-F   3 G 0,75

3,0

PROTECTED PLUG, angled

64,8

18

84493

H05RR-F   3 G 0,75

5,0

PROTECTED PLUG, angled

108,0

18

84494

H05RR-F   3 G 0,75

10,0

PROTECTED PLUG, angled

216,0

18

86740

H07RN-F   3 G 1,0

3,0

PROTECTED PLUG, straight

86,4

17

87145

H07RN-F   3 G 1,0

5,0

PROTECTED PLUG, straight

144,0

17

87604

H07RN-F   3 G 1,0

10,0

PROTECTED PLUG, straight

288,0

17

84496

H07RN-F   3 G 1,0

3,0

PROTECTED PLUG, angled

86,4

17

84497

H07RN-F   3 G 1,0

5,0

PROTECTED PLUG, angled

144,0

17

84498

H07RN-F   3 G 1,0

10,0

PROTECTED PLUG, angled

288,0

17

86741

H07RN-F   3 G 1,5

3,0

PROTECTED PLUG, straight

129,6

16

87084

H07RN-F   3 G 1,5

5,0

PROTECTED PLUG, straight

216,0

16

84499

H07RN-F   3 G 1,5

10,0

PROTECTED PLUG, straight

432,0

16

84653

H07RN-F   3 G 1,5

3,0

PROTECTED PLUG, angled

129,6

16

84654

H07RN-F   3 G 1,5

5,0

PROTECTED PLUG, angled

216,0

16

84655

H07RN-F   3 G 1,5

10,0

PROTECTED PLUG, angled

432,0

16