Rubber Cable Reel with HELUKAT® Datacables

Logo Image
Produktfoto
Description
Rubber cable reel with HELUKAT® copper data cable
Details
Components of HELUKAT® CONNECTING SYSTEMS® to 155 MHz acc. Categorie 5E and to 600MHz acc. Categorie 6 (Link), ISO 11801 1st Edition, EN 50173-3 and EIA/TIA 568 B. Be in accordance with the Cat.5E respectively the Cat. 6 structured cabling.
Characteristics

Rubber cable reel with RJ45 jacks and dust protection. Suitable for mobile use on site, for example for meetings, TV-Transmissions, Fairs, etc.. Everywhere when there is a need for a removable cable connection. Usable for fixed installation cabling.

Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Designation

Jacket
colour

Fre-
quency

MHz

Cable
length

m

Flame
proof

Oil-
resistant

802076

S-STP 4x2xAWG 23/1 FRNC

Blue Lilac similar to RAL 4005

600

90,0

acc. to IEC 60332-3

-

802208

S-STP 4x2xAWG 23/1 PUR

Green similar to RAL 6018

600

90,0

acc. to IEC 60332-1

EN60811-2-1

802075

S-STP 4x2xAWG 23/1 FRNC

Blue Lilac similar to RAL 4005

600

50,0

acc. to IEC 60332-3

-

802073

FTP 4x2xAWG24/1 PVC

Yellow similar to RAL 1021

155

50,0

-

-

802207

S-STP 4x2xAWG 23/1 PUR

Green similar to RAL 6018

600

50,0

acc. to IEC 60332-1

EN60811-2-1

802074

FTP 4x2xAWG24/1 PVC

Yellow similar to RAL 1021

155

90,0

-

-