M12 plug straight and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +120°C
    flexibel -30°C to +120°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    approx. 7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
Assembly (3-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue, brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Assembly (4-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, brown, white, blue
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Note
* Design for the standard 2 LEDs in the colours: yellow, green.
3 LEDs in the colours: white, yellow, green - available upon request.** Sensor cable ROBOFLEX®-recycle M12 plug, straight and socket, angled, pre-assembled on both side, 5-pin.
Available on request.
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).

plug straight / socket angled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670757

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket angled

9,8

-

670758

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket angled

14,7

-

670759

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket angled

29,4

-

670760

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket angled

49,0

-

670761

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket angled

98,0

-

670781

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket angled

13,1

-

670782

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket angled

19,7

-

670783

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket angled

39,3

-

670784

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket angled

65,5

-

670785

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket angled

131,0

-

671483

ROBOFLEX®-recycle   5 x 0,34

1,0

plug straight / socket angled

16,5

-

671484

ROBOFLEX®-recycle   5 x 0,34

1,5

plug straight / socket angled

24,8

-

671486

ROBOFLEX®-recycle   5 x 0,34

3,0

plug straight / socket angled

49,5

-

671487

ROBOFLEX®-recycle   5 x 0,34

5,0

plug straight / socket angled

82,5

-

671489

ROBOFLEX®-recycle   5 x 0,34

10,0

plug straight / socket angled

165,0

-