Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • RG-Coaxial types are in accordance with US-Military specifications MIL-C-17.
  • RG/U: R=Radio, G=Guide, U=Utility
Application
Coaxial cables are used in high frequency transmission, especially for transmitters and receivers, computers, radio and TV transmissions. The varied mechanical, thermal and electronic properties of Coaxial cables mean that they can be used up into the GHz levels, as per cable type.
Downloads
Data sheet

Type

RG 6  A/U RG 11  A/U RG 58  C/U RG 59  B/U RG 62  A/U RG 71  B/U

Part no.

40001

40002

40003

40004

40005

40006

 

Cable structure

Inner conductor diameter mm

1 x 0,7

Steel/copper, bare

7 x 0,4

Tinned copper

19 x 0,2

Tinned copper

1 x 0,6

Steel/copper, bare

1 x 0,6

Steel/copper, bare

1 x 0,6

Steel/copper, bare

Insulation Ø mm

4,7   PE

7,3   PE

2,95   PE

3,7   PE

3,7   PE, hollow

3,7   PE, hollow

Outer conductor

2 braids

Braid

Braid

Braid

Braid

2 braids

Silvered copper

Copper, bare

Tinned copper

Copper, bare

Copper, bare

Copper, bare

Copper, bare

-

-

-

-

Tinned copper

Outer sheath

PVC

PVC

PVC

PVC

PVC

PVC

Min. bending radius approx. mm

40

50

25

30

30

30

Temperature range °C

-35 to +80 -35 to +80 -35 to +80 -35 to +80 -35 to +80 -50 to +70

Copper weight kg/km

72,0

58,0

29,0

28,0

28,0

48,0

Outer Ø approx. mm

8,4

10,3

5,0

6,2

6,2

6,2

Weight approx. kg / km

115

140

38

57

52

62

 

Electrical characteristics

Impedance (Ohm)

75 ± 3

75 ± 3

50 ± 2

75 ± 3

93 ± 5

93 ± 3

Frequency range

f (max.) GHz

3

3

3

3

3

3

Propagation velocity v/c

0,7

0,7

0,7

0,7

0,8

0,8

Attenuation at 20°C

(db/100m)

100 MHz

8,8

7,5

17

11,5

10,5

10,5

200 MHz

13,5

11

24

16,5

15

15

500 MHz

21

18,5

39

27

24,5

24,5

800 MHz

27,5

24

51

35

32,5

32,5

1000 MHz

-

30

56

41

35

-

1350 MHz

-

-

-

-

-

-

1750 MHz

-

-

-

-

-

-

Capacitance pF/m

67

67

101

67

42,5

42,5

Rel. velocity of propagation %

67

67

67

67

83

83

Insulation resistance

MOhm x km min.

105

105

105

105

105

105

Loop resistance

max. (Ohm/km)

110

23

53

171

155

136

Nominal peak voltage kVs

3

5

2

4

1

2

Dielectric strength

50 Hz kVeff

7

10

5

7

3

3