Produktfoto
Technical data
  • Temperature range
    -40°C to +80°C
  • Nominal voltage
    H05BQ-F  U0/U 300/500 V
    H07BQ-F  U0/U 450/750 V
  • Test voltage
    H05BQ-F  2000 V
    H07BQ-F  2500 V
  • Assembly
    - End 1: Plug
    - End 2: 30 mm stripped
      with wire end ferrule
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of rubber
  • Core identification to DIN VDE 0293-308
  • Cores stranded in layers
  • GN-YE conductor, 3 cores and above
  • Outer sheath of PUR
  • Sheath colour: orange
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables can be used for medium mechanical loads in dry, damp or wet environments, e. g. for connecting agricultural and commercial equipment and heaters provided there is no danger of contact with the hot parts or by radiation of heat. These robust and flexible cables are used for electrical tools such as drills and hand-held circular saws, as well as for portable motors and machinery in agriculture, at building sites, docks and refrigeration plants.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

AWG-No.

orange

84656

H05BQ-F   2 x 0,75

2,0

Central contour connector

28,8

18

87802

H05BQ-F   2 x 0,75

3,0

Central contour connector

43,2

18

84657

H05BQ-F   2 x 0,75

5,0

Central contour connector

72,0

18

84658

H05BQ-F   2 x 0,75

10,0

Central contour connector

144,0

18

84663

H05BQ-F   2 x 1,0

2,0

Central contour connector

38,4

17

84664

H05BQ-F   2 x 1,0

3,0

Central contour connector

57,6

17

84665

H05BQ-F   2 x 1,0

5,0

Central contour connector

96,0

17

84666

H05BQ-F   2 x 1,0

10,0

Central contour connector

192,0

17

84669

H07BQ-F   2 x 1,5

2,0

Central contour connector

58,0

16

84670

H07BQ-F   2 x 1,5

3,0

Central contour connector

87,0

16

86989

H07BQ-F   2 x 1,5

5,0

Central contour connector

145,0

16

84671

H07BQ-F   2 x 1,5

10,0

Central contour connector

290,0

16

84659

H05BQ-F   3 G 0,75

2,0

PROTECTED PLUG, straight

43,2

18

84660

H05BQ-F   3 G 0,75

3,0

PROTECTED PLUG, straight

64,8

18

84661

H05BQ-F   3 G 0,75

5,0

PROTECTED PLUG, straight

108,0

18

84662

H05BQ-F   3 G 0,75

10,0

PROTECTED PLUG, straight

216,0

18

84667

H05BQ-F   3 G 1,0

2,0

PROTECTED PLUG, straight

58,0

17

86775

H05BQ-F   3 G 1,0

3,0

PROTECTED PLUG, straight

87,0

17

86774

H05BQ-F   3 G 1,0

5,0

PROTECTED PLUG, straight

145,0

17

84668

H05BQ-F   3 G 1,0

10,0

PROTECTED PLUG, straight

290,0

17

84672

H07BQ-F   3 G 1,5

2,0

PROTECTED PLUG, straight

86,0

16

86782

H07BQ-F   3 G 1,5

3,0

PROTECTED PLUG, straight

129,0

16

87548

H07BQ-F   3 G 1,5

5,0

PROTECTED PLUG, straight

215,0

16

84673

H07BQ-F   3 G 1,5

10,0

PROTECTED PLUG, straight

430,0

16