Base line for use on REXROTH drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -50°C to +90°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    4 m/s²
  • Bending cycles
    5 million for ≥ 10x cable Ø
  • Nominal voltage
    UL/CSA 1000 V
  • Test voltage
    power cores 4 kV
    signal cores 2 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • PETP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • Core insulation PETP
  • Core identification
    Pair 1: 5. 6
    Pair 2: 7. 8
  • Cores twisted in pairs
  • Shielding aluminium/polyester foil
    Drain wire
    tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
motor connection cable is specially
manufactured for applications with
high mechanical stress.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

motor cable 4009 PVC

660680

motor cable 4017 PVC

660681

motor cable 4039 PVC

660682

motor cable 4060 PVC

660683

motor cable 4055 PVC

660684

motor cable 4020 PVC

660685

motor cable 4018 PVC

660686

motor cable 4016 PVC

660687

motor cable 4119 PVC

660688