Base line for use on SEW drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -30°C to +80°C
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    4 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage
    power supply cores 600/1000 V
  • Test voltage
    power cores 3 kV
    control cores 1,5 kV
  • Insulation resistance ≥ 500 MOhm x km
Cable structure
Brake motor cablesPower supply cores
  • Copper conductors, bare
  • Polyolefin polymer core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Brake cores
  • Copper conductors, bare, fine wire stranded
  • Core insulation polyester
  • Core identification black, white
  • Shielding screened with tin-plated
    copper wires
Motor cablesPower supply cores
  • Copper conductors, bare, fine wire stranded
  • Core insulation polyester
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
motor connection cable is specially
manufactured for applications with
high mechanical stress.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

motor cable 05906245 PUR 4x1,5

660846

motor cable 05906253 PUR 4x2,5

660847

motor cable 13331221 PUR 4x1,5+2x1

660848

motor cable 13332155 PUR 4x2,5+2x1

660849