Base line for use on SEW drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 3x cable Ø
  • Max. acceleration
    20 m/s²
  • Bending cycles
    5 million for ≥ 10x cable Ø
  • Operating voltage
    power cores U0/U 600/1000 V
    control cores 1000 V AC
  • Test voltage
    power cores 4 kV
    control cores 4 kV
  • Insulation resistance ≥ 100 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • high quality PP core insulation
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
Signal cores
  • Copper conductors, bare, fine wire stranded
  • High quality PP core insulation
  • Core identification 1, 2, 3
  • Cores twisted to triple
  • Shield tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
motor connection cable is specially
manufactured for applications with
high mechanical stress.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

motor cable 1991809 PUR 4x1,5

660824

motor cable 1991825 PUR 4x2,5

660825

motor cable 1991841 PUR 4x4

660826

motor cable 1991868 PUR 4x6

660827

motor cable 1991884 PUR 4x10

660828

motor cable 1991906 PUR 4x1,5+3x1

660829

motor cable 1991922 PUR 4x2,5+3x1

660830

motor cable 1991949 PUR 4x4+3x1

660831

motor cable 1991965 PUR 4x6+3x1

660832

motor cable 1991981 PUR 4x10+3x1

660833