for mobile use

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage
    VDE U0/U 600/1000 V
    UL 1000 V
  • Test voltage
    power cores 4 kV
    control cores 2 kV
  • Insulation resistance ≥ 500 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • high quality PP core insulation
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • High quality PP core insulation
  • Core identification black
    white
  • Cores twisted in pairs
  • Shielding screened with tin-plated
    copper wires
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
VDE
UL/CSA

Special feature

These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.

Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX8002-5CA01

5CA01 DESINA PUR

660053

6FX8002-5CA11

5CA11 DESINA PUR

660056

6FX8002-5CA21

5CA21 DESINA PUR

660059

6FX8002-5CA31

5CA31 DESINA PUR

660063

6FX8002-5CA41

5CA41 DESINA PUR

660066

6FX8002-5CA51

5CA51 DESINA PUR

660067

6FX8002-5CA61

5CA61 DESINA PUR

660068

6FX8002-5CA13

5CA13 DESINA PUR

660058

6FX8002-5CA23

5CA23 DESINA PUR

660061

6FX8002-5DA01

5DA01 DESINA PUR

660070

6FX8002-5DA11

5DA11 DESINA PUR

660073

6FX8002-5DA21

5DA21 DESINA PUR

660076

6FX8002-5DA31

5DA31 DESINA PUR

660080

6FX8002-5DA41

5DA41 DESINA PUR

660084

6FX8002-5DA51

5DA51 DESINA PUR

660088

6FX8002-5DA61

5DA61 DESINA PUR

660089

6FX8002-5DA13

5DA13 DESINA PUR

89800

6FX8002-5DA23

5DA23 DESINA PUR

89802

6FX8002-5DA33

5DA33 DESINA PUR

660082

6FX8002-5DA43

5DA43 DESINA PUR

660085

6FX8002-5DA53

5DA53 DESINA PUR

660668