for mobile use

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 5x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    100,000 for ≥ 20x cable Ø
  • Nominal voltage VDE
    (power) U0/U 0,6/1 kV
    (signal) 24 V
    Nominal voltage UL/CSA
    (power + signal) 1000 V
  • Test voltage
    power cores 4 kV
    signal cores 1 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper, acc. to IEC 60228 cl.6
  • PVC core insulation
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • TPE-E core insulation
  • Core identification black, white
  • Cores twisted in pairs
  • Shield tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
* Drive Cliq is registered trademark
from Siemens AG.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
VDE
UL/CSA
Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX5002-5CS01

5CS01 DESINA PVC

660855

6FX5002-5CS11

5CS11 DESINA PVC

660856

6FX5002-5CS21

5CS21 DESINA PVC

660857

6FX5002-5CS31

5CS31 DESINA PVC

660858

6FX5002-5CS41

5CS41 DESINA PVC

660859

6FX5002-5CS51

5CS51 DESINA PVC

660860

6FX5002-5CS61

5CS61 DESINA PVC

660861

6FX5002-5CS13

5CS13 DESINA PVC

660862

6FX5002-5DS01

5DS01 DESINA PVC

660863

6FX5002-5DS11

5DS11 DESINA PVC

660864

6FX5002-5DS21

5DS21 DESINA PVC

660865

6FX5002-5DS31

5DS31 DESINA PVC

660866

6FX5002-5DS41

5DS41 DESINA PVC

660867

6FX5002-5DS51

5DS51 DESINA PVC

660868

6FX5002-5DS61

5DS61 DESINA PVC

660869

6FX5002-5DS13

5DS13 DESINA PVC

660870