Base line for use on LENZE drive systems of the type Global Drive

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +70°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 18x cable Ø
    fixed installation 9x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    50.000 for ≥ 18x cable Ø
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Insulation resistance ≥ 500 MOhm x km
Cable structure
Power supply cores
  • Copper conductors, bare
  • high quality PP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • High quality PP core insulation
  • Core identification black, white
  • Shielding aluminium/polyester foil
    screened with tin-plated copper wires
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
VDE
UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EWLMxxxGM-015C

motor cable GM 015

660334

EWLMxxxGM-015C

motor cable GM 015

660482

EWLMxxxGM-040

motor cable GM 040

660350

-

motor cable GM 060

660731

EWLMxxxGM-100

motor cable GM 100

660738

EWLMxxxGM-040I

motor cable GM 040I

660762

-

motor cable GM 060I

660763

EWLMxxxGM-100I

motor cable GM 100I

660764