For use on Heidenhain measurement systems

Produktfoto
Technical data
  • Temperature range
    -20°C to +70°C
  • Max. operating voltage 50 V
Cable structure
  • Tinned copper conductor, fine wire stranded
  • PVC/PP core insulation
  • Shielding
    Internal shield of tinned copper winding
    External shield of tinned copper winding
  • PUR outer sheath
  • Sheath colour: black
Structure/colour code
  • ((5x0,14)+4x0,25+2x0,25+1x0,5)
    ((WH, BN, GN, YE, GY) BU, BK, RD,
    RD/BU, WH/BU, WH/GN, BN/GN, GY/PK)
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This pre-assembled sensor cable is suitable
for use on Heidenhain measurement systems
(hand wheels).
Special feature

These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.

Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

spiral cable 312879 PUR sw

660893