Base line for use on REXROTH drive systems

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 8x cable Ø
  • Max. acceleration
    4 m/s²
  • Bending cycles
    5 million for ≥ 12x cable Ø
  • Operating voltage 30 V
  • Test voltage 1500 V
  • Insulation resistance ≥ 100 MOhm x km
Cable structure
  • Copper conductors
  • Polyolefin core insulation
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PVC outer sheath
  • Sheath colour: orange
Structure/colour code
  • (2x0,5+4x2x0,25)
    WH, BN, BN+GN, RD+BL, BU+VT, GY+PK
  • (2x1,0+4x2x0,25)
    WH, BN, BN+GN, RD+BL, BU+VT, GY+PK
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

feedback cables 4374 PVC

660752

feedback cables 4042 PVC

660753

feedback cables 4375 PVC

660754

feedback cables 4103 PVC

660755

feedback cables 4200 PVC

660756