Base line for use on REXROTH drive systems

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -40°C to +60°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 8x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage
    VDE 300 V AC
    UL/CSA 30 V
  • Test voltage 1000 V ( 0,14 mm² 0,5 kV)
  • Insulation resistance ≥ 100 MOhm x km
Cable structure
  • Copper conductors
  • high quality PP core insulation /
    polyolefin core insulation
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange
    (for (2x0,5+4x2x0,25) green also possible)
Structure/colour code
  • (2x0,5+4x2x0,25)
    WH, BN, BN+GN, RD+BK, BU+VT, GY+PK
  • (2x1,0+4x2x0,25)
    WH, BN, BN+GN, RD+BK, BU+VT, GY+PK
  • (4x2x0,14+4x1,0+(4x0,14))
    GY+PK, YE+VT, GN+BN, RD+BK, BU,
    WH/GN, BN/GN, WH, GN/BK, BU/BK,
    YE/BK, RD/BK
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

IKS4374

feedback cables 4374 PUR

660260

IKS4042

feedback cables 4042 PUR

660757

IKS4375

feedback cables 4375 PUR

660263

IKS4040

feedback cables 4040 PUR

660758

IKS4041

feedback cables 4041 PUR

660759

IKS4020

feedback cables 4020 PUR

660266

IKS4043

feedback cables 4043 PUR

660760

IKS4103

feedback cables 4103 PUR

660272

IKS0205

feedback cables 0205 PUR

660275

IKS0204

feedback cables 0204 PUR

660276

IKS0206

feedback cables 0206 PUR

660277

IKS4142

feedback cables 4142 PUR

660283

IKS4038

feedback cables 4038 PUR

660761

IKS4001

feedback cables 4001 PUR

660313

IKS4019

feedback cables 4019 PUR

660314

RKG4200

feedback cables 4200 PUR

660628