Base line for use on LENZE drive systems of the type L-force®

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 8x cable Ø
  • Max. acceleration
    3 m/s²
  • Bending cycles
    2 million for ≥ 15x cable Ø
  • Operating voltage 30 V
  • Test voltage 1000 V
Cable structure
  • Tinned copper conductors
  • Polyester/polyolefin core insulation
  • Shield of tin-plated copper braiding,
    coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: green
Structure/colour code
  • (3x(2x0,14)+2x(0,5))
    YE+BK, GN+BK, RD+BK, WH, BK
  • (3x(2x0,14)+2x(0,5))
    YE+GN, PK+GY, RD+BU, WH, BN
  • (4x(2x0,14)+2x(1,0)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
  • (4x(2x0,14)+2x(0,5)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570) (except 0-000000-02866)
UL/CSA

Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYD 0019 A xxxx F02 A00

feedback cables 0019AF02A00 PUR

660815

EYD 0020 A xxxx A00 S04

feedback cables 0020AA00S04 PUR

660816

EYF 0020 A xxxx A00 S05

feedback cables 0020AA00S05 PUR

660817

EYF 0020 A xxxx F01 A00

feedback cables 0020AF01A00 PUR

660818

EYF 0020 A xxxx F01 S01

feedback cables 0020AF01S01 PUR

660819

EYF 0020 A xxxx F01 S02

feedback cables 0020AF01S02 PUR

660820

EYF 0022 A xxxx F03 A00

feedback cables 0022AF03A00 PUR

660821