Base line for use on LENZE drive systems of the type Global Drive

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 8x cable Ø
  • Max. acceleration
    3 m/s²
  • Bending cycles
    2 million for ≥ 15x cable Ø
  • Operating voltage 30 V
  • Test voltage 1000 V
Cable structure
  • Tinned copper conductors
  • Polyester/polyolefin core insulation
  • Shield of tin-plated copper braiding,
    coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: green
    (0-000000-02866 orange)
Structure/colour code
  • (3x(2x0,14)+2x(0,5))
    YE+BK, GN+BK, RD+BK, WH, BK
  • (3x(2x0,14)+2x(0,5))
    YE+GN, PK+GY, RD+BU, WH, BN
  • (4x(2x0,14)+2x(1,0)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
  • (4x(2x0,14)+2x(0,5)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature

These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.

Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

feedback cables GMS-T

660445

encoder cables GMS-T

660774