Base line for use on LENZE drive systems of the type Global Drive

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    fixed installation -25°C to +80°C
  • Minimum bending radius
    fixed installation 8x cable Ø
  • Operating voltage 30 V
  • Test voltage 1000 V
  • Insulation resistance ≥ 10 MOhm x km
Cable structure
  • Tinned copper conductors
  • PVC or PE core insulation
  • Shield of tin-plated copper braiding,
    coverage approx. 75%
  • PVC outer sheath
  • Sheath colour: green
Structure/colour code
  • (3x(2x0,14)+2x(0,5))
    YE+BK, GN+BK, RD+BK, WH, BK
  • (4x(2x0,14)+2x(1,0)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EWLRxxxGM-T

feedback cables GM-T

660335

EWLRxxxGM-T

encoder cables GM-T

660772

EWLDxxxGGBS93

system cable GGBS 93

660773