For use on Heidenhain hand wheels

Produktfoto
Technical data
  • Temperature range
    flexing -15°C to +60°C
    fixed installation -30°C to +80°C
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 8x cable Ø
  • Max. operating voltage 300 V
  • Test voltage 1,5 kV
  • Insulation resistance ≥ 100 MOhm x km
Cable structure
  • Tinned copper conductors
  • SR PVC core insulation
  • Complete shield of tin-plated
    copper braiding
  • PVC outer sheath
  • Sheath colour: black
Structure/colour code
  • International code
    for UL/CSA cables
    BK, BN, RD, OG, YE, GN
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This pre-assembled sensor cable is suitable
for use on Heidenhain measurement systems
(hand wheels).
Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Helukabel
Designation

Helukabel

Part no.

adapter cables 296466 PVC sw

660894