flexible, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0812, 0814
  • Temperature range 
    flexing -5°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    core/core  1200 V
    core/screen  800 V
  • Breakdown voltage
    min. 2400 V
  • Mutual capacitance  at 800 Hz
    core/core approx. 150 nF/km
    core/screen approx. 270 nF/km
  • Inductance
    approx. 0,67 mH/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    from 0,5 mm²  fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 acc. to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Note
  • x = without GN-YE conductor (OZ)
  • Also available in other dimensions and
    in other sheath colours.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
PAAR-CY is ideal for use as a connecting cable for all areas involving measuring, control, regulation and signal transfer as well as for use in all fields of data and impulse transmission. Especially suited for all areas of high electromagnetic activity, e. g. disturbances through parallel circuits.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

17023

2 x 2 x 1

9,5

82,0

135,0

18

17024

3 x 2 x 1

10,0

103,0

160,0

18

17025

4 x 2 x 1

11,0

132,0

197,0

18

17026

5 x 2 x 1

12,3

161,0

253,0

18

17027

6 x 2 x 1

13,4

188,0

295,0

18

17028

8 x 2 x 1

14,7

240,0

410,0

18

17029

10 x 2 x 1

16,4

282,0

518,0

18

17030

12 x 2 x 1

18,2

324,0

601,0

18

17031

16 x 2 x 1

19,0

412,0

990,0

18

17032

20 x 2 x 1

19,8

505,0

1400,0

18

17033

25 x 2 x 1

23,5

610,0

1600,0

18

17034

2 x 2 x 1,5

11,3

112,0

168,0

16

17035

3 x 2 x 1,5

12,2

139,0

221,0

16

17036

4 x 2 x 1,5

13,5

176,0

269,0

16

17037

5 x 2 x 1,5

14,5

212,0

314,0

16

17038

6 x 2 x 1,5

17,2

255,0

550,0

16

17039

8 x 2 x 1,5

17,5

322,0

650,0

16

17040

10 x 2 x 1,5

20,1

380,0

900,0

16

17041

12 x 2 x 1,5

21,8

442,0

950,0

16

17042

16 x 2 x 1,5

25,0

572,0

1100,0

16

17043

20 x 2 x 1,5

27,0

705,0

1700,0

16

17044

25 x 2 x 1,5

29,5

862,0

1900,0

16